11/06/2024
Bosch Rexroth | Solution Sets | IoT

Remote Access & Remote Management Portfolio

Usecase:

Did you know that ctrlX OS enables remote access and remote management for your machines? Actually it is  available on ctrlX CORE devices such as the CORE X3, CORE X5, and CORE X7. This functionality can be achieved using legacy tools or applications available in the ctrlX WORLD. However, what distinguishes remote access from remote management? continue to read! The image below illustrates the system layout applicable to both scenarios.
Remote Access:
the ability to access and control a computer or other electronic device from a remote location. This capability enables quick troubleshooting, adjustments, and updates, ultimately reducing downtime and increasing productivity. 
Remote Management: the possibility controlling and maintaining devices from a distance, including tasks like troubleshooting, updates, and asset tracking, often without user interaction. The ctrlX Device Portal is our legacy solution for Remote Management and Remote Access (coming soon). 

ctrlX Solutions Remote access

With ctrlX OS you can:

  • Remotely manage your ctrlX OS devices through the ctrlX Device Portal and perform mass deployments of your software.

  • Use other applications from the ctrlX World to perform full functional remote access to your device and anything in its network.

  • Enjoy seamless monitoring, control, and troubleshooting of your devices and network from anywhere, at any time.

Commercial Solutions Available & How to Choose Between Them

With a vast array of solutions available, each with its own strengths and deployment scenarios, it is essential to take a strategic and informed approach to choosing the optimal solution. Below is a comparison table to help you select the service that best suits your needs. When making your decision, consider the following key factors:

  1. Do you require remote access to the machine LAN?

  2. Do you need an integrated fleet manager for ctrlX OS?

  3. Which business model is most suitable for you: subscription or single purchase?

ctrlX Solutions Remote Access - Overview

How To start?

You can try running any of these solutions using the resources listed below. Scroll down for the BOM!

Solution

Producer

Docs

Other

First Steps

ctrlX Device Portal

Rexroth 

 

 

Ask for the premium account and follow the documentation.

IXON Cloud

IXON 

IXON Cloud ConnectorHow-To: BasicHow-To: Advanced 

Sales Presentation
Video Tutorial

Install the app, Login to the portal. Follow the Guides and the video tutorial.

MBConnect Line

MBConnect

How-To 

 

Install the VPN app, Get the MBconnect OpenVPN service and try it out.

 

Break free from boundaries: use your own infrastructure to remote access ctrlX OS

Are you tired of standard commercial solutions that don't quite fit your needs? Do you trust just your infrastructure? Do you require a customized approach to secure your online connections?  use the VPN Client app  to connect to your server based on OpenVPN or IPSec technologies.

With our app, you're in control, allowing you to design and implement a VPN solution that perfectly suits your specific requirements. 

BOM and standard configurations

ctrlX Configurator link: Click Here! 
Standard BOM:

IXON 

Product

Material Number

Typecode

Needed?

IXON - Cloud Connector 

R911422340

SWL-W-XC*-IXAG*IXON*REMOT-NNNN

Mandatory

ctrlX OS - Firewall 

R911430062

SWL-XC*-FRW-FIREWALL*****-BANN

Mandatory

ctrlX OS Device

 

 

 

 

MBConnect line and Do It Yourself solution

ctrlX Configurator Link: Click Here! 
Standard BOM:

Product

Material Number

Typecode

Needed?

ctrlX OS - VPN Client 

R911400506 

SWL-XC*-VPN-VPNCLIENT****-NNNN

Mandatory

ctrlX OS - Firewall 

R911430062

SWL-XC*-FRW-FIREWALL*****-BANN

Mandatory

ctrlX OS Device

 

 

 

 

Types
Solution Sets
Products
IOT