12/12/2023
Bosch Rexroth | App | Security

ctrlX OS - VPN Client

The VPN Client app enables a secure, encrypted communication with one or more end points for remote maintenance or streaming of sensitive data. Depending on the existing IT infrastructure, the VPN app offers the user an easy way to configure secure remote access to the production line or just individual machines. The app supports the creation and configuration of IPSec and OpenVPN connections. In the basic scope, the synchronous setup of up to two VPN connections is possible.

  • Basic scope allows synchronous setup of up to 2 VPN connections

  • IPSec and OpenVPN supported

  • Creation of IPSec / OpenVPN connection manually or via upload

  • Upload of VPN configuration file

  • Download of VPN configuration file

  • Editing of VPN connections

  • Management of VPN connections (Start/ Stop/ Status)

Upload of VPN configuration file

ctrlX CORE VPN Client Upload Configuration


Note: The IPSec configuration files (.conf) must be created in Swanctl format.

Management of VPN connections

ctrlX CORE VPN Client Management

Editing of VPN connection

ctrlX CORE VPN Client Setup

Support

Related Links

Curious?

You can test many apps free of charge with a virtual control system provided by ctrlX WORKS.
Just download ctrlX WORKS and follow this How-to

[link-button type="light" text="TRY IT NOW" target="_blank" href="https://community.boschrexroth.com/ctrlx-os-store-apps-oc2pqqwn/post/ctrlx-works-xOJLFLUiK4NGm5H"]

Categories
IOT
Security
Platform
ctrlX OS
Vendor
Bosch Rexroth AG