12/13/2023
Bosch Rexroth | App | Communication

ctrlX OS - DRIVE Connect

The ctrlX DRIVE Connect App is a powerful, functional extension of the ctrlX CORE for use cases with Bosch Rexroth drives. It scans all interfaces of the controller for connected drives (ctrlX DRIVE, IndraDrive, HydraulicDrive). The devices found are automatically connected to the Data Layer of the ctrlX CORE and the associated data structures are mapped.

In combination with ctrlX DRIVE Engineering it becomes possible to commission drives, to diagnose faults and to carry out service use cases.

Basic functionality of the DRIVE Connect App

Latest features in version 0120.2

  • Load parameters from a file (.par) to an axis

  • Save axis parameters to a file (.par)

  • Support for CoE objects (CANopen over EtherCAT)

  • Firmware update in parallel to multiple drives

  • Connecting drives from other networks via their IP addresses

  • Looking up Diagnostic Codes from Drive Database

Prerequisites

Support

Related Links

Curious?

You can test many apps free of charge with a virtual control system provided by ctrlX WORKS.
Just download ctrlX WORKS and follow this How-to

[link-button type="light" text="TRY IT NOW" target="_blank" href="https://community.boschrexroth.com/ctrlx-os-store-apps-oc2pqqwn/post/ctrlx-works-xOJLFLUiK4NGm5H"]

3
5 replies
Categories
Communication
Engineering
Motion
Platform
ctrlX OS
Vendor
Bosch Rexroth AG

Latest published/updated articles