11/19/2024
Bosch Rexroth | App | Communication

ctrlX OS - EtherCAT Master

This app activates the master interface for the Realtime Ethernet system EtherCAT and connects the ctrlX CORE perfectly with ctrlX DRIVEs and the wide range of automation components within the EtherCAT ecosystem. The data of the EtherCAT master are available for all apps on the ctrlX CORE via the real-time data layer.

The configuration of the EtherCAT bus system is done with the ctrlX IO Engineering. The EtherCAT Master App requires the "Automation Core" app.

The EtherCAT Master is supporting the following features:

  • Communication to ctrlX DRIVE via SoE

  • Communication to IO and other automation devices via CoE

  • Synchronous communication by distributed clock mechanism

  • Engineering of EtherCAT slave devices via EoE

The ctrlX IO Engineering supports the following features for EtherCAT:

  • Generating an EtherCAT configuration by drag & drop devices out of the device library

  • Import of device description files into the device libraries

  • Generating an EtherCAT configuration by scanning an EtherCAT network

  • Setup and diagnostic functions for the EtherCAT fieldbus system

EtherCATĀ® and Safety over EtherCATĀ® are registered trademarks and patented technologies, licensed by Beckhoff Automation GmbH, Germany.

Latest features in version 3.6

  • Support of up to 1024 slaves on ctrlX COREplusĀ X7

  • Multiple EtherCAT Master instances on ctrlX COREplus X5 and COREplus X7

  • Read and write variables via the Web Engineering

Latest features in version 2.6

  • Support of 256 slaves on ctrlX COREplus X5 and 512 slaves on ctrlX COREplusĀ X7

Prerequisites

Support

Related Links

Curious?

You can test many apps free of charge with a virtual control system provided by ctrlX WORKS.
Just downloadĀ ctrlX WORKS and follow this How-to

[link-button type="light" text="TRY IT NOW" target="_blank" href="https://community.boschrexroth.com/ctrlx-os-store-apps-oc2pqqwn/post/ctrlx-works-xOJLFLUiK4NGm5H"]

Categories
Communication
Platform
ctrlX OS
Vendor
Bosch Rexroth AG