The Locator for ctrlX OS from the robotics kit ROKIT is a modular, laser-based software component for simultaneous localization of mobile robots and mapping of dynamic industrial environments (SLAM). The software component is hardware-independent and thus suitable for a wide range of vehicle types such as mobile robots and manually driven forklift trucks, laser scanner types and positions as well as industrial computers.
[youtube src="https://www.youtube.com/embed/EkphDXXcgg0?si=cyINxqPWhUtHRpTS"]
The powerful algorithm uses the information from up to two laser scanners installed on the vehicle to reliably capture and map the natural environment (natural navigation). In addition, the real-time location system (RTLS) detects changes in the environment while driving, automatically updates the digital map of the surroundings and then makes it available to the entire ROKIT Locator fleet (automatic map update). The localization is reliable, robust, and accurate to within a centimeter – without requiring any modifications to the infrastructure like reflectors or markers. In special situations such as open spaces, additional sensor data such as wheel rotation (wheel odometry fusion) can be optionally considered.
Thanks to the flexible integration options, easy setup, and intuitive use of the localization software, you can reduce your development and application efforts as well as the service needs of your end customers with the ROKIT Locator. This not only shortens your time-to-market, but also allows you to focus fully on your differentiating features.
Features
Automatic (re-)localization
Masking
Manual map alignment
Wheel odometry fusion
Supports up to two laser scanners
Prerequisites
The ctrlX OS – Locator consists of one or more Locator Clients and one Locator Server. Each of these elements run within a stand-alone software container. Each Locator Client requires a license.
Contact us for detailed information.
Support
Related Links
Youtube: Collection of videos on software and hardware for mobile robotics
Article: Locator & VDA 5050 Navigator Bridge for manually driven vehicles
Curious?
You can test many apps free of charge with a virtual control system provided by ctrlX WORKS. Just download ctrlX WORKS and follow this How-to.
[link-button type="light" text="TRY IT NOW" target="_blank" href="https://community.boschrexroth.com/ctrlx-os-store-apps-oc2pqqwn/post/ctrlx-works-xOJLFLUiK4NGm5H"]