11/20/2024
How-to | Jochen_Mueller | Nov 13, 2024

Template for Consumer Goods - Form, Fill and Seal

The Form Fill & Seal Machine (FSS) Application Template for ctrlX AUTOMATION starts with a basic template for vertical FSS (VFFS). 
It includes a PLC, based on PackML state machine, and a HMI project as well as configuration data, 3D-viewer model and WebIQ project. It is created for the usage in form, fill and seal machines.  

It will be provided in two different formats: 

  • Ready-made virtual control (easy to use also for non-technical people 😊) 

  • Several project files

    • PLC archive (including all necessary libraries)

    • HMI

    • Core app-data  


[youtube src="https://www.youtube.com/embed/QnVnczpFyUk?si=1MzprIBbpaJpotQF"]


Available Versions

  • Versions 0.0.0.8 - PreRelease

    • It is based on the ctrlX CORE release version 2.6.2 (RM24.03.2).

    • Features and Prerequisits see below

Features 

  • Support of a basic VFFS Machine (1x Master Axis, 2x Belt Axis, 1x Vertical Axis, 1x Jaw-Axis) 

     

     

  • PLC Project  

    • based on PackML machine states and PackTags

    • MotionInterface used for axis command/status. 

  • Web-IQ Application with basic screens for 

    • Machine Mode Handling.

    • Prepared Job Handling (Format Change, ...) - only prepared HMI screens yet!
      More is coming soon. 

    • Diagnostics (error log, ....)

    • 3D Viewer visualizing the complete FSS machine movements.

  • Machine Modes

    • Production – to start/stop machine, run with changeable machine command speed.

    • Manual – to jog machine (jog all axis synchronized).

    • Maintenance – jog single axis.
        

Prerequisites
 

For using ready-made virtual control 

For using ctrlX CORE Hardware 

  • ctrlX CORE

    • Ethercat App (2.6.3) with license

      • ctrlX OS License - EtherCAT Master Basic 
        R911400508 - SWL-XC*-ECM-ETHERCATMAS**-BANN 

    • Motion App (2.6.4) with license 

      • ctrlX OS License - Motion Standard 10 Axes 
        R911414460 - SWL-XC*-MOT-STDMOTION**10-NNNN

      • ctrlX OS License - Motion Electronical Gear(add-on) 
        R911417992 - SWL-XC*-MOT-ELECGEAR*****-NNNN 

      • ctrlX OS License - Motion CAM (add-on) 
        R911417993 - SWL-XC*-MOT-CAM*********-NNNN

      • ctrlX OS License - Motion Flexprofile (add-on) 
        R911417994 - SWL-XC*-MOT-FLEXPROFILE**-NNNN 

    • PLC App (2.6.3) with license

      • ctrlX CORE License - PLC Basic (02VRS - single core, single task and 256 byte IO data) 
        R911421866 - SWL-XC*-PLC-PLC*XOS******-BANN

      • ctrlX CORE License - PLC Standard (02VRS - single core, multiple tasks and 1 kByte IO data) 
        R911421867 - SWL-XC*-PLC-PLC*XOS******-NNNN 

    • OPC UA Server App (2.6.2) with license

      • ctrlX OS License - OPC UA Server Standard 
        R911397816 - SWL-XC*-UAS-OPCUASERVER**-NNNN 

    • 3D Viewer App (2.6.0) with license

      • ctrlX OS License - 3D Viewer 
        R911413191 - SWL-XC*-3DV-3DVIEWER*****-NNNN 

    • WebIQ Server Runtime App (2.15.7) with license

      • ctrlX CORE License - Smart HMI - WebIQ Server 500 Tags (~ 490 Tags used, will be optimized) 
        R911410793 - SWL-W-XC*-WIQ**RUD*500***-NNNN 

Unpacking 

For installation / usage information please take a look into the VFFS template.

[link-button type="light" text="VFFS Application Template" target="_blank" href="https://www.boschrexroth.com/de/de/myrexroth/collaboration/collaboration-rooms/?path=%2FCtrlx-Automation%2FctrlX_CORE_APPS_Releases%2FctrlX+SolutionSet%2FPackaging%2FVFFS&page=1&search="]

Notes 

  • These templates are made for the system version 2.6.2 (RM24.03.2) and the corresponding apps.

  • Beware of moving mechanics when using automated motion commanding.

  • The 3D Viewer is in standard always showing the demo model, please check the documentation for how to set the corresponding path to another one. 
     

Related links 

3
VFFS Template - First Steps02.pdf
1.03MB
Types
Example
Solution Sets
Products
HMI
PLC
Controls
Motion
Markets
Packaging