The oscilloscope for ctrlX OS can record cyclic data from various signal sources and display them on a web-based interface.
The functionality is divided into two main components:
The oscilloscope runtime waits for the configured trigger and records the selected signals from the data layer cyclically. The recorded sequence of values ​​is made available in the ctrlX Data Layer.
The oscilloscope web interface is integrated into the controller's website. The signals to be recorded are selected and the trigger is set here. The configuration is transferred to the ctrlX Data Layer. After the trigger is triggered, the recorded signal sequence is loaded from the data layer and displayed in a diagram.
Features
Records any signals from the ctrlX Data Layer
User can easily visualize and analyze the signals in a user-friendly web interface (support multi instances, 20 signals in one instance, multi diagrams in one instance, multi-Y axes, zoom by mouse/cursor/brush, analyze recorded data by arithmetic, etc.)
Support of multi record modes for NRT and RT signals: single shot, continuous, repeat and bulk read
Support of manual and auto (rising/failing/equal/rising-failing) trigger modes
Store and load recording data as CSV, store and load configuration as JSON
Backup and restore configuration with ctrlX OS - Solutions App
Multi Language Support(MLS), functionality and interface update for Diagnosis
Latest features in version 4.6
Implementation of Fast Fourier Transform (FFT) Analysis
Function to compare current with historical measurements
Multi-Axis-Measurement: Measurement across multiple ctrlX DRIVE axes within a single oscilloscope instance
Several UX improvements
Pause function for Continuous Mode
Renaming of imported instances
New line types (LINEAR / STEP / NONE)
Simplified navigation within drive parameters
Overlay panel for displaying characteristic values like Min., Max., Average
Support
Related Links
Curious?
You can test many apps free of charge with a virtual control system provided by ctrlX WORKS.
Just download ctrlX WORKS and follow this How-to
[link-button type="light" text="TRY IT NOW" target="_blank" href="https://community.boschrexroth.com/ctrlx-os-store-apps-oc2pqqwn/post/ctrlx-works-xOJLFLUiK4NGm5H"]