08/02/2023
How-to | PeterB | Aug 2, 2023

Template for MTX Beam Cutting

Overview

Shape cutting machines are systems that can cut materials up to a certain thickness using a NC-guided machining head. In general, cutting is not done mechanically but with laser, plasma, oxyfuel and water jet cutting.

Features

  • CAD/CAM Nesting Software – Lantek Expert Inside

  • Technology tables

  • Gantry operation

  • Leap Frog

  • Adaptive height control

  • Plate search

  • Beam centering

  • Laser power control

  • Fly Cut

  • Gas control

  • Focus control

  • Piercing

  • Kerf compensation

  • Re-entry functions of NC-Program

  • Retrace

  • Continuous cut

  • High speed cutting


Hardware requirements

  • MTX control (XM42-S, XM42-P or XM42-A)

  • Drive controller (IndraDrive CS/M/Mi, ctrlX DRIVE)

  • For height control:
    Capacitive sensor with an analog output
    Drive with an analog input (X32 or X38) or another Sercos field bus device with an analog input

  • For laser power control:

    • Analog output:
      Drive controller with analog output (IndraDrive CS/M, ctrlX DRIVE)
      S20-AIAO-2, S20-AO-4, S20-AO-8 analog output module

    • PWM output:
      S20-DIDO-2-CSOVS high-speed output module

  • For FlyCut:
    S20-DIDO-2-CSOVS high-speed output modul


Software requirements

  • IndraWorks Engineering for CNC system MTX 15VRS
    R911396002: SWL-IWORKS-MTX-NNVRS-D0-ENG /Single license

    • Programming and project planning software for MTX

    • Win Studio lite Editor

  • IndraWorks Operation 2 for CNC system MTX 15VRS
    R911396004: SWL-IWORKS-MTX-NNVRS-F2-OPD2 /Single license

    • HMI-software for standard CNC operations

    • WinStudio runtime, Lite-license inclusive

  • Technology Shape Cutting 2
    R911396571: FWS-MTX-SHC2*****-NNVRS-NN-NNN /Single license

    • Standard project template for shape cutting

    • Gantry axes with command value coupling

    • Splines and Placements

    • Cylinder surface transformation

    • Retrace - travel backwards on programmed contour

    • MTX fast actions

    • System axes coupling

    • Distance control for 2D machining

    • Leap Frog

    • Laser power control and Fly Cut

    • Kerf compensation

    • R911396571 include

    • R911396023 FWS-MTXFA*******-NNVRSNN-NNNFast Actions

    • R911396019 FWS-MTXGEAR*****- NNVRS-NN-NNN Electronic Gear

    • R911393958 FWS-XM42**MTX-OPCUA OPC UA server & Client

    • Gantry Axes

Optional licenses

  • IndraWorks Workstation 2 for CNC system MTX 15VRS
    R911396002: SWL-IWORKS-MTX-NNVRS-F2-WORKSTATION2 /Single license

    • Engineering + Operation

    • Emulation

  • IndraWorks Virtual Machine Builder (VMB)
    R911394065: SWA-MTX***-ENG-01VRS-D0-VMB-DOWNL /Software
    R911394064: SWS-MTX***-ENG-01VRS-D0-VMB-DGL /USB-Dongle

  • IndraWorks Virtual Machine Simulation
    R911374010: SWS-MTX***-RUN-NNVRS-D0-VMS /Single license

  • Lantek Expert Inside CAD/CAM nesting software for sheet cutting machines
    R911398450: SWL-MTX***-RUN-01VRS-NN-LANTEK /Single license


Installation

The MTX template for beam cutting is provided with the MTX installation. After installing IndraWorks, please go to File / Open / New and restore the beam cutting project.

Step 1: Restore Beam Cutting Template


Documentation

Related links

1
Types
Example
Solution Sets
Products
Motion
Markets
Production Machines