11/12/2024

FAQ for Handling Applications

May I use a consumer device as an HMI?

For safe teaching we develop a tablet frame with enabling switch and emergency stop. 10” Tablet can be fixed with this frame. This unique solution allows us to offer a device independent HMI with max. availability.

What kind of smart motion skills can be offered for cartesian robots?

With ctrlX MOTION we can offer blending, linear and circular movements, linear and circular synchronization and much more…

How can unwanted vibrations be avoided?

With the vibration damping within the ctrlX DRIVE it is possible to minimize vibrations caused by high dynamic movements. This helps to reduce transient time, increases accuracy and protects the mechanic for a longer service life.

How can I program a motion sequence for a cartesian robot?

We have developed graphical elements that can be easily combined by drag and drop to form a complete motion sequence. For example, to move a 3 Axis kinematics from point A to point B, you have to select a motion block, dock it to your sequence, enter positon velocity and acceleration and you’re ready. Also a gripper can be opened or closed using graphical elements. Also functions for Logic, Loops, Math and Text are available to create a handling sequence easily.

 

Related Links

2
Types
FAQ
Products
Controls
Drives
Motion