02/04/2021

Establish connection of ctrlX DRIVE to EtherCAT control system

Connection to EtherCAT Control (TwinCAT)

Note: EtherCAT is a closed bus system, a direct (parallel) TCP/IP communication with a PC is not possible!

Possible engineering connections with EtherCAT:

  1. USB on the ctrlX Panel
  2. EtherCAT EOE Mailbox (system must be in PreOp or higher state)
  3. ADS Interface (control unit) (system must be in PreOp or higher state)

 

Step 1: Copy the EtherCAT ESI File (XML file) in the correct folder.

 

Step 2: Create new project

 

Step 3: Configure hardware


Step 4: Configure axis

 

Step 5: Restart TwinCAT Configuration

 

Step 6: Configuration of EOE Mailbox

 

Step 7: Configuration of process data

 

Step 8: Restart TwinCAT Configuration

 

Step 9: Control the right behavior of TwinCAT

 

Step 10: Scaling adjustment

 

Step 11: Restart TwinCAT Configuration

Step 12: Control State Machine

 

Step 13: Jogging of the axis

 

Related Links

2