The S-0-0135 is in standard part of your cyclic communication, so do not need to read it acyclic. See here my examples working for both:
Declaration:
PROGRAM POU
VAR
fb_IL_ECATSoeRead: IL_ECATSoeRead;
bExecute: BOOL;
bDone: BOOL;
bActive: BOOL;
bError: BOOL;
ErrorID: CXA_EthercatMaster.ERROR_CODE;
ErrorIdent: CXA_EthercatMaster.ERROR_STRUCT;
strMasterName: STRING := 'ethercatmaster';
uiSlaveAddress: UINT := 1001;
wValueRead: WORD;
cyclicS135: WORD;
bBitAcyclic: BOOL;
bBitCyclic1: BOOL;
bBitCyclic2: BOOL;
END_VAR
Implementation:
bBitCyclic1 := %IX100.3;
cyclicS135 := %IW100;
bBitCyclic2 := cyclicS135.3;
fb_IL_ECATSoeRead(
Execute:= bExecute,
Done=> bDone,
Active=> bActive,
Error=> bError,
ErrorID=> ErrorID,
ErrorIdent=> ErrorIdent,
ClientId:= ,
MasterName:= ADR(strMasterName),
AddressType:= ,
SlaveAddress:= uiSlaveAddress,
DriveNo:= ,
Element:= ,
Idn:= IL_ECATSoeIdnCoding(SOE_S_PARAM,0,135),
SizeOfValue:= SIZEOF(wValueRead),
ValueAdr:= ADR((wValueRead)),
Timeout:= ,
NoOfRecBytes=> ,
RecvElement=> );
bBitAcyclic := wValueRead.3;
Picture:
Read S-0-0135 cyclic and acyclic