LumiScan AI Object Matching is an application that uses neural networks to find objects in images.
It returns the position and orientation of an object in pixel coordinates. That enables the detection of unknown objects or specific shapes of components on the production line. It can also be used to detect product defects such as scratches.
The application runs on ctrlX OS devices like ctrlX CORE and its interface is ctrlX Data Layer. It is installed via the ctrlX OS Store and configured via a settings file.
Features
Setup and control via ctrlX Data Layer.
Suppors monochrome 8-bit and 16-bit images.
The settings configuration can be edited with built-in website.
To use the LumiScan AI Object Matching application, you must upload a neural network model.
Optionally, if you want to use your own settings, an application configuration upload is also possible.
Both can be done with WebDAV.
Compatibilty
ctrlX OS Version 2.6
ctrlX OS Version 3.6
Latest version 2.0
Improved speed and reliability
Future-ready architecture for upcoming features
Existing AI Object Matching v1 users can continue using their current version
Upgrade to AI Object Matching v2 to access the latest features and improvements
Prerequisites
Neural Network Models provided by LumiScan Training Framework software.
ctrlX OS
Documentation
see app storage
Support
🔗 HD Vision Systems Customer Service
📞 +49 (0)6221 6721905
📧 HD Vision Systems Customer Service 1)
Related Links
Curious?
You can test many apps free of charge with a virtual control system provided by ctrlX WORKS.
Just download ctrlX WORKS and follow this How-to
[link-button type="light" text="TRY IT NOW" target="_blank" href="https://community.boschrexroth.com/ctrlx-os-store-apps-oc2pqqwn/post/ctrlx-works-xOJLFLUiK4NGm5H"]
The Company
HD Vision Systems is a leading provider of industrial image processing and AI-based automation solutions. Our hardware-agnostic platform enables seamless integration across a wide range of cameras, sensors, robots, and industrial systems, giving customers maximum flexibility and future-proof scalability. By combining advanced machine vision software with strong partnerships across the automation ecosystem, we deliver tailored, high-performance solutions for quality inspection, process optimization, and intelligent manufacturing. Together with our technology partners, we help companies accelerate digital transformation and unlock the full potential of Industry 4.0.
1) Note on data protection
The email is sent directly to the partner company! This company is responsible for the processing of the data contained. Please read their data protection information before sending this email! Bosch Rexroth is not responsible for the use of the partner company's support.