11/19/2024
Bosch Rexroth | App | PLC

ctrlX OS - PLC

ctrlX PLC offers a scalable PLC control solution and combines the advantages of classic PLC automation with the communication requirements of the Internet of Things. ctrlX AUTOMATION is embedded into the open automation platform and based on the innovative operating system ctrlX OS and enables problem-free extension of functions via apps. ctrlX PLC can be individually adjusted to the respective task at hand. For this, apps from the ctrlX App Store as well as third-party apps can be used. Security is always top priority starting with the configuration of ctrlX AUTOMATION, the security-by-design approach down to dedicated security apps which can be individually added and are certified according to IEC 62443.

Ready-made function modules, program templates and automatic code generation via one REST interface increase effectiveness and efficiency in engineering. The ctrlX Data Layer centrally provides the data for seamless integration with other apps. Via established standards like e.g. OPC UA, the data can be exchanged with other systems. For control of servo drives, E/A and other field devices, ctrlX AUTOMATION mostly uses the proven reliability of EtherCAT. Networking with other control systems is possible via further fieldbuses. For networking via OPC UA, Bosch Rexroth implements the definitions of the Field Level Communication Initiative in the OPC Foundation to offer highest flexibility to its users. Via the ctrlX Device Portal, ctrlX PLC system can be centrally managed.

The ctrlX PLC app offers a scalable PLC runtime system based on CODESYS V3, which is completed by comprehensive technology libraries by Bosch Rexroth.

Characteristics

  • Processing time for 1k instructions

    • Bit operations 2 µs

    • Integer operations 2 µs

    • Real operations 4 µs

  • Program and data memory are only limited by the total memory available on the target device.

  • Up to 110 kB retain data memory.

  • IEC 61131-3 supported languages: AWL, FUP, KOP, SFC, ST, CFC.

  • Scalable performance: Single Core/Single Task, Single Core/Multi Task, Multi Core/Multi Task.

  • Certified security according to IEC 62443 with optional firewall and VPN access.

  • Support of multiple PLC applications with configurable memory assignment per application.

  • Support of selected CoDeSys AddOns (Softmotion, WebVisu,...).

  • Secure communication between ctrlX PLC Engineering and PLC runtime system.

  • Online monitoring of variables from the ctrlX Data Layer.

  • High-performance debugging of the application with ctrlX PLC Engineering (single cycle, break points,...).

  • Easy use of ctrlX MOTION functions via PLCopen library.

  • Efficient programming via ready-made templates.

  • Automatic program generation via REST interface (ctrlX PLC API).

  • Read and write access to variables of ctrlX Data Layer via REST, OPC.

ctrlX OS - PLC Runtime Overview

PLC App can communicate also over the ctrlX Data Layer with other Apps, like Motion App etc.

ctrlX OS - PLC Runtime, ctrlX Data Layer

ctrlX PLC licensing

PLC License Packets 02VRS+

The new PLC license packets focus on simplicity for the user and optimized for entry, mid-range and high-end applications. ctrlX PLC license packets can be selected independently of the hardware used. Scaling factors are consistently the usable tasks, CPU cores and the number of IO data used.

  • ctrlX PLC Standard Packet (02VRS+) Single license (SWL-XC*-PLC-PLC*XOS*PKT**-NNNN) - IEC 61131 PLC runtime with support for single core, multiple tasks and 1 kByte IO data.

  • ctrlX PLC Advanced Packet (02VRS+) Single license (SWL-XC*-PLC-PLC*XOS*PKT**-ADNN) - IEC 61131 PLC runtime with support for multiple cores, multiple tasks and 2 kByte IO data.

  • ctrlX PLC Performance Packet (02VRS+) Single license (SWL-XC*-PLC-PLC*XOS*PKT**-PRNN) - IEC 61131 PLC runtime with support for multiple cores, multiple tasks and max. IO data.

Note: PLC 01VRS and PLC 02VRS+ licenses are still available via Rexroth sales!

License parameters IO data

The license parameter IO data has been newly introduced as a scaling parameter and refers to the IO data that is processed in the PLC. Exactly, that means all IO data that is configured below a CODESYS fieldbus or below the EtherCAT Master Data Layer RT node and used in the program is taken into account by the license parameter. This includes all IOs used in the PLC program below the following nodes:

  • CODESYS ProfiNet Controller / Device

  • CODESYS EtherNET/IP scanners / adapters

  • CODESYS EtherCAT Master

  • EtherCAT masters

The IO data consumption of your plc project will be displayed in ctrlX PLC Engineering within the license overview.

Latest features in version 3.6

  • NEW PLC License Packets: tailored Solutions for the application needs. šŸ‘

  • Integration of CODESYS V3.5.20.50

  • Open API provides functions to manage PLC applications

  • New authorization scheme (View, Operate, Manage)

  • New CODESYS PLC Add-ons EtherCAT Master, IO-Link
    (only via CODESYS EtherCAT Master or CODESYS PROFINET Controller​)

  • New CODESYS Visualization licenses, scalable and optimally tailored to your application šŸ‘

  • Loading of configurations with different retain data size

Latest features in version 2.6

  • New access functions to the ctrlX Data Layer real time, mapping of PLC variables based on the UNION, BIT and ENUM data types is now also supported in the ctrlX Data Layer.

  • POUs (program organization units) externally supported, in addition to the creation of POUs in the input languages of IEC 61131, the POUs are implemented in C or C++ in the PLC runtime system (Real time SDK for ctrlX AUTOMATION required)

Support

Related Links

Curious?

You can test many apps free of charge with a virtual control system provided by ctrlX WORKS.
Just downloadĀ ctrlX WORKS and follow this How-to

[link-button type="light" text="TRY IT NOW" target="_blank" href="https://community.boschrexroth.com/ctrlx-os-store-apps-oc2pqqwn/post/ctrlx-works-xOJLFLUiK4NGm5H"]

2
8 replies
Categories
PLC
Platform
ctrlX OS
Vendor
Bosch Rexroth AG