06/02/2025
Bosch Rexroth | App | Communication

ctrlX OS - OPC UA Server

The OPC UA Server App offers standardized and secure communication in accordance with the OPC Unified Architecture (OPC UA) standard. As an OPC UA server, the ctrlX CORE provides all connected OPC UA clients with all device data. Typical clients are HMI, manufacturing execution (MES) or data aquisition systems. Together with the OPC UA Client App standardized machine-to-machine (M2M) communication is possible.

The OPC UA Server supports the following features

  • OPC UA data access

  • OPC UA discovery services including browsing of data

  • Encrypted communication

  • Handling of certificates

  • User identification and authorization

  • Access to all Data Layer information including plc, motion, system and user app data

  • Supports multi-dimensional arrays (matrices) as data type

  • Access to PLC methods with parameters from PLC type ENUM

  • Support of Data Layer BulkRead and BulkWrite if several nodes are requested in one service

  • Methods can be added dynamically at runtime

A test client to evaluate and verify OPC UA communication is available here.
Support of OPC UA method services and PubSub mechanism is in preparation.

Licensing and scalability

The ctrlX OPC UA Server is available in three license variants. Select the appropriate license according to the size of your application, the required number of client sessions, the number of monitored items.

License

Recommended application

Client Sessions

Monitored Items

Data Types

Basic

Small applications, such as compact HMI connectivity

Max. 5

Max. 2,000

No complex data types (structs, enums and unions) supported

Standard

Recommended choice for typical OPC UA Server applications

Max. 50

Max. 5,000

No limitation of data types

Advanced

Large applications and gateway use cases

Max. 500

Max. 50,000

No limitation of data types

The Basic license is designed for small applications with a limited number of OPC UA client sessions and monitored items, such as compact HMI connectivity. Complex data types such as structs, enums and unions are not supported.

The Standard license is the recommended choice for typical OPC UA Server applications. It supports up to 50 client sessions and 5,000 monitored items without limitation of data types.

The Advanced license addresses large applications and gateway use cases with increased scalability. It supports up to 500 client sessions and 50,000 monitored items without limitation of data types.

Latest features in version 4.6

  • Web Interface Memory Management: Provides the ability to view the status and perform the configuration of the memory

  • OPC UA Stack Update: Integration of the latest version of the OPC UA stack

  • Cold Failover Redundancy: Implementation of support for redundancy in cold failover mode

  • New License Options:  Availability of new Basic and Advanced licenses

  • Subscription License: New subscription license (1 year) 

  • Enhanced Web Interface & Security

    • Icon in the web interface provides link to certificate store and indicates if certificates have been rejected

    • Support for additional security policies: ECC-nistP256 and ECC-nistP384

  • Performance & Monitoring:

    • Implementation of ctrlX DataLayer bulk requests for the OPC UA Service Browse

Support

Related Links

Curious?

You can test many apps free of charge with a virtual control system provided by ctrlX WORKS.
Just download ctrlX WORKS and follow this How-to

[link-button type="light" text="TRY IT NOW" target="_blank" href="https://community.boschrexroth.com/ctrlx-os-store-apps-oc2pqqwn/post/ctrlx-works-xOJLFLUiK4NGm5H"]

2
3 replies
Categories
Communication
IOT
Platform
ctrlX OS
Vendor
Bosch Rexroth AG