12/13/2023
Bosch Rexroth | App | Communication

ctrlX OS - Modbus TCP

Modbus is a data communications protocol that enables data to be exchanged between a master and multiple slaves. It is a popular automation communication protocol and supports the connection of industrial electronic devices. Modbus can coexist simultaneously with Ethernet TCP/IP at the same physical interface. The data are sent via TCP/IP packets.

This Modbus TCP App allows the ctrlX CORE devices to be connected to other third-party devices via Modbus TCP as Client as well as Modbus TCP Server can also be configured. No PLC is necessary to operate the app. The data from the Modbus devices is directly available for all Apps on the ctrlX CORE via the real-time Data Layer. They can be read and written.

The Modbus TCP is configured in the web interface as well as in the Data Layer of the ctrlX CORE or REST-API interface.

The Modbus TCP Server enables, among other things, to connect Modbus-based visualizations to a ctrlX device, with the advantage that you can map directly to Data Layer nodes of the ctrlX device.

The Modbus app is supporting the following features

  • Communication with Modbus network

  • Configuration of the Modbus device

  • Configuration of the Modbus server

  • Administration of the Modbus device

  • User permissions

  • REST-API interface

Configure a S20 EtherCAT bus coupler as a Modbus device

Add Subscription and save

Prerequisites

  • ctrlX CORE hardware

Support

Related Links

Curious?

You can test many apps free of charge with a virtual control system provided by ctrlX WORKS.
Just download ctrlX WORKS and follow this How-to

[link-button type="light" text="TRY IT NOW" target="_blank" href="https://community.boschrexroth.com/ctrlx-os-store-apps-oc2pqqwn/post/ctrlx-works-xOJLFLUiK4NGm5H"]

1
Categories
Communication
Platform
ctrlX OS
Vendor
Bosch Rexroth AG