04/28/2025
Bosch Rexroth | ctrlX CORE | Communication

ctrlX OS - EtherNet/IP Adapter

This app activates the adapter interface for the Ethernet system EtherNet/IP and allows the ctrlX COREplus to connect as a subsystem below a third party EtherNet/IP scanner. The data of the EtherNetIP Adapter are available for all apps on the ctrlX CORE via the real-time data layer.

The EtherNet/IP Adapter app supports the following features:

  • Communication within an EtherNet/IP network, acting as a CIP Communications Adapter.

  • Configuration of an EtherNet/IP Adapter device.

  • Access of cyclic I/O data through the ctrlX Data Layer.

  • Acyclic communication between the EtherNet/IP Scanner and other ctrlX OS apps by means of CIP Vendor Specific Objects.

Prerequisites

Support

Curious?

You can test many apps free of charge with a virtual control system provided by ctrlX WORKS.
Just download ctrlX WORKS and follow this How-to

[link-button type="light" text="TRY IT NOW" target="_blank" href="https://community.boschrexroth.com/ctrlx-os-store-apps-oc2pqqwn/post/ctrlx-works-xOJLFLUiK4NGm5H"]

2 replies
Categories
Communication
Platform
ctrlX OS
Vendor
Bosch Rexroth AG