12/13/2023
Bosch Rexroth | App | System

ctrlX OS - Device Admin

This system runtime app is part of the basic firmware of the ctrlX CORE control and is delivered pre-installed as standard. The system runtime app is not available separately, but can be updated individually in the engineering of the ctrlX CORE.

The ctrlX CORE has the Device Admin App as standard to protect against unauthorized access to sensitive data. In addition to the pure addressing of the desired participants in the control network, it also regulates the extensive access rights of all users. Individual users or entire user groups can be equipped with specially tailored authorizations in such a way that content is protected as much as possible.

The ctrlX CORE has all security requirements on board from the start, which is also called secure by design. To round off the feeling of smartphone operation, the Device Admin app also offers a modern web-based user interface for app management for convenient navigation between the individual functionalities.



ctrlX OS License - HSR / PRP redundant network protocols

The ctrlX OS HSR/PRP License ensures robust network redundancy, supporting both ring (HSR) and parallel (PRP) topologies compliant with IEC 62439-3 standards. By utilizing two dedicated network interfaces and independent network paths, it establishes secure, continuous data availability for real-time and OS applications, complemented by comprehensive diagnostic capabilities.
Find more information in our documentation.

There is no specific App required as it is build into the Device Admin. However, a License is required to activate the functionality.

Support

Related Links

Curious?

You can test many apps free of charge with a virtual control system provided by ctrlX WORKS.
Just download ctrlX WORKS and follow this How-to

[link-button type="light" text="TRY IT NOW" target="_blank" href="https://community.boschrexroth.com/ctrlx-os-store-apps-oc2pqqwn/post/ctrlx-works-xOJLFLUiK4NGm5H"]

Categories
System
Platform
ctrlX OS
Vendor
Bosch Rexroth AG