10/18/2024
Bosch Rexroth | ctrlX CORE | Motion | CNC

ctrlX OS - G-Code Runtime

The G-Code Runtime app is a software application to interpret and execute G-Code commands. G-Code is a language to control CNC machines (Computerized Numerical Control) for applications, e.g. in the areas of Manufacturing, Robotics, Dispensing, Additive Manufacturing and Bending. Thus it is an ideal upgrade of the license for Cartesian Kinematics.

The G-Code Runtime App translates G-Code commands (DIN 66025) into motion functions and finally movements of kinematics and axes. Therefore, a Motion license and a Cartesian Kinematics or Robotics add-on license are required for the G-Code Runtime App.

The use of the app requires one or more licenses.

Node-RED based example for a user interface

Latest features in version GCO-V-0302

  • High Level Commands and Control Structures like IF, THEN, ELSE, WHILE, FOR

  • Label and Jump Commands GOTO

  • Use of Global Variables and Mathematical Calculations to command variable Positions

  • System Functions to command messages like ERROR("Error Message")

Prerequisites

  • ctrlX OS - Motion

  • Motion Standard 4 Axes or Motion Standard 10 Axes license

  • Cartesian Kinematics

Support

Related Links

Curious?

You can test many apps free of charge with a virtual control system provided by ctrlX WORKS.
Just download ctrlX WORKS and follow this How-to

[link-button type="light" text="TRY IT NOW" target="_blank" href="https://community.boschrexroth.com/ctrlx-os-store-apps-oc2pqqwn/post/ctrlx-works-xOJLFLUiK4NGm5H"]

3
1 reply
Categories
Engineering
Motion
Platform
ctrlX OS
Vendor
Bosch Rexroth AG