This system runtime app is part of the basic firmware of the ctrlX CORE control and is delivered pre-installed as standard. The system runtime app is not available separately, but can be updated individually in the engineering of the ctrlX CORE.
The ctrlX CORE has the Device Admin App as standard to protect against unauthorized access to sensitive data. In addition to the pure addressing of the desired participants in the control network, it also regulates the extensive access rights of all users. Individual users or entire user groups can be equipped with specially tailored authorizations in such a way that content is protected as much as possible.
The ctrlX CORE has all security requirements on board from the start, which is also called secure by design. To round off the feeling of smartphone operation, the Device Admin app also offers a modern web-based user interface for app management for convenient navigation between the individual functionalities.