05/08/2025
Bosch | App | Communication

Bosch - IPSuite Universal Machine Connector (UMC)

Universal Machine Connector (UMC) from Bosch Manufacturing Solutions is an application for connecting to different industrial controls, shopfloor devices, IT systems or other data sources.

Depending on the configuration, the app reads variables, tags, datapoint values by means of various protocols and transfers them to a data target.

Examples for data sources, protocols and targets are:

  • Bosch Rexroth

  • Siemens S5, S7 & Sinumerik

  • Beckhoff (ADS)

  • Allen-Bradley (Ethernet/IP)

  • OPC UA

  • MongoDB, MQTT, Solace, Kafka, Nexeed, ProMaster, Python, Matlab, UDP, TCP, multiple file formats, and many more...

Data can be processed in real time or non-real time and can be transferred bidirectional. The number of connections as well as the used protocols depends on the UMC license.

Additionally, the UMC provides for bidirectional communication, e.g. between Allen-Bradley PLC systems and ctrlX Data Layer and Fanuc controller and ctrlX Data Layer. In the first quarter of 2026, this variant will be available via the standard license and the special Fanuc-Datalayer license.

Data acquisition is the basic functionality to implement use-cases for:

  • optimize production

  • connect to Scada or MES systems

  • process monitoring

  • data-based process optimizations, control loop implementations, user guidance and many more.

Your benefits at a glance

UMC

  • Supports a large variety of protocols

  • Developed with a broad and well-founded knowledge of industrial control and IT systems

  • Data can be processed in real time or non-real time

  • Data can be transferred bidirectional

  • Provides data and enables various I4.0 solution

UMC with fixed protocol specification

  • Low configuration effort by providing predefined configurations

Main Features

Licenses

One UMC license entitles to connect to one controller, if several controllers need to be connected further UMC licenses are needed. Each app can only handle one source and one target connection, but unlimited data points.

  • Standard license: All protocols for source and target can be used, e.g. OPC, Sinumerik, ...

  • Special license AllenBradley to ctrlX Data Layer: Fixed source and target combination

  • Special license Sinumerik to ctrlX Data Layer: Fixed source and target combination

  • Special license Fanuc FOCAS to ctrlX Data Layer: Fixed source and target combination (available in the first quarter 2026)

If you want to connect to more than one source (machine controller, …), we can provide the UMC triple snap for three connections. For this, you will need three times the standard license.

 Further specific variants can be provided.

Latest version

  • Version 5.7.0

    • Support for Fanuc FOCAS

    • New ADLS Gen2 blob storage as target

    • version will be available for download by mid-April 2026 - If you need it before, please write to [email protected]

Prerequisites

  • none

Documentation

  • see download area of app

Support

Related Links

Curious?

You can test many apps free of charge with a virtual control system provided by ctrlX WORKS.
Just download ctrlX WORKS and follow this How-to

[link-button type="light" text="TRY IT NOW" target="_blank" href="https://community.boschrexroth.com/ctrlx-os-store-apps-oc2pqqwn/post/ctrlx-works-xOJLFLUiK4NGm5H"]



The Company

As a global supplier in the area of special purpose machinery, Bosch Manufacturing Solutions offers individual & intelligent assembly and testing solutions, incl. advanced manufacturing processes and technologies, digital & intelligent solutions and services along the entire product life cycle.

 

5
Categories
Communication
Platform
ctrlX OS
Vendor
Partner Apps