05/08/2025
Bosch | App | Communication

Bosch - IPSuite Universal Machine Connector (UMC)

Universal Machine Connector (UMC) from Bosch Manufacturing Solutions is an application for connecting to different industrial controls, shopfloor devices, IT systems or other data sources.

Depending on the configuration, the app reads variables, tags, datapoint values by means of various protocols and transfers them to a data target.

Examples for data sources, protocols and targets are:

  • Bosch Rexroth

  • Siemens S5, S7 & Sinumerik

  • Beckhoff (ADS)

  • Allen-Bradley (Ethernet/IP)

  • OPC UA

  • MongoDB, MQTT, Solace, Kafka, Nexeed, ProMaster, Python, Matlab, UDP, TCP, multiple file formats, and many more...

The number of connections as well as the used protocols depend on the UMC license selected. (see license description below)

Additionally, the UMC provides bidirectional communication, e.g. between Allen-Bradley PLC systems and ctrlX Data Layer as well as Fanuc controller and ctrlX Data Layer.

Data acquisition is the basic functionality to implement use-cases for:

  • optimize production

  • connect to Scada or MES systems

  • process monitoring

  • data-based process optimizations, control loop implementations, user guidance and many more.

Your benefits at a glance

UMC

  • Supports a large variety of protocols

  • Developed with a broad and well-founded knowledge of industrial control and IT systems

  • Data can be processed in real time or non-real time

  • Data can be transferred bidirectional

  • Provides data and enables various I4.0 solution

  • easy setup and handling

UMC with fixed protocol specification

  • Low configuration effort by providing predefined configurations

Main Features

Available Apps & Licenses

There are 2 App and 2 License Types which are available and explained here:









  1. App for the implementation of a single machine connection (1 source & 1 target)

  2. App for the implementation of up to three machine connections (up to 3 sources & 3 targets)
    -> Choose the app dependent on your machine connections!

  1. Standard License for maximum flexibility – entitles to connect one source and one target with unlimited datapoints. It allows to change the protocol at any time depending on the machine (target) connected – especially relevant, if a connected machine will be switched to another that requires a different protocol

  2. Fixed Protocol Licenses – also entitles to connect one source and one target with unlimited datapoints. Protocol is fixed to the respective choice and can’t be changed later on! - Fixed source and target combination.

One UMC license entitles to connect to one controller, if several controllers need to be connected further UMC licenses are needed. Each app can only handle one source and one target connection, but unlimited data points.

Combine depending on your needs:

  • One or more machine connections

  • Flexibility to change protocols later on or fixed protocol selection

Latest version

  • Version 5.7.0

    • Support for Fanuc FOCAS

    • New ADLS Gen2 blob storage as target

    • version will be available for download by mid-April 2026 - If you need it before, please write to [email protected]

Prerequisites

  • none

Documentation

  • see download area of app

Support

Related Links

Curious?

You can test many apps free of charge with a virtual control system provided by ctrlX WORKS.
Just downloadΒ ctrlX WORKS and follow this How-to

[link-button type="light" text="TRY IT NOW" target="_blank" href="https://community.boschrexroth.com/ctrlx-os-store-apps-oc2pqqwn/post/ctrlx-works-xOJLFLUiK4NGm5H"]



The Company

As a global supplier in the area of special purpose machinery, Bosch Manufacturing Solutions offers individual & intelligent assembly and testing solutions, incl. advanced manufacturing processes and technologies, digital & intelligent solutions and services along the entire product life cycle.

Β 

5
Categories
Communication
Platform
ctrlX OS
Vendor
Partner Apps