10/25/2024
Bosch Rexroth | App | Communication

ctrlX OS - PROFINET Device

This app activates the device interface for the Realtime Ethernet system PROFINET and allows the ctrlX DRIVEplus with CORE option and the ctrlX COREplus to connect as a subsystem below a third party PROFINET controller. The data of the PROFINET device are available for all apps on the ctrlX CORE via the real-time data layer.

The configuration of the PROFINET bus system is done within the ctrlX CORE web dialogue. The PROFINET device App requires the "Automation Core" app and the ctrlX DRIVEplus with CORE option or the ctrlX COREplus hardware with MultiEthernet hardware extension.

The PROFINET device app is supporting the following features

  • Communication with top layer PROFINET network

  • Configuration of the PROFINET device

  • Administration of the PROFINET device

PROFIBUS- und PROFINET-Logos are registered trade marks of PROFIBUS and PROFINET International (PI).

Add PROFINET Device instance

Add PROFINET Device Instance

PROFINET Device in operation

PROFINET Device in Operation

PROFINET Device in the Data Layer

PROFINET Device in the Data Layer

Prerequisites

Scaling across hardware portfolio

Support

Curious?

You can test many apps free of charge with a virtual control system provided by ctrlX WORKS.
Just download ctrlX WORKS and follow this How-to

[link-button type="light" text="TRY IT NOW" target="_blank" href="https://community.boschrexroth.com/ctrlx-os-store-apps-oc2pqqwn/post/ctrlx-works-xOJLFLUiK4NGm5H"]

3 replies
Types
ctrlX OS Apps
Categories
Communication

Latest published/updated articles