Create a Variable into Data Layer using Node-red

Hi everyone,

I wanted to create a variable into Data Layer using Node-red, but some how that is unable to create a variable into it.ย 

May i know got any way or any function can do this? or is it because of the ctrlX security are not able to give the permision for 3rd party software to access?

Here is the flow has shown below.ย 

[{"id":"2a0c7c29b9d9b543","type":"tab","label":"Flow 13","disabled":false,"info":"","env":[]},{"id":"51cd11e9021b58c7","type":"inject","z":"2a0c7c29b9d9b543","name":"","props":[{"p":"payload"},{"p":"topic","vt":"str"}],"repeat":"","crontab":"","once":false,"onceDelay":0.1,"topic":"","payload":"true","payloadType":"bool","x":410,"y":340,"wires":[["1a65e635f3c31e07"]]},{"id":"d86ba9b12c74798e","type":"ctrlx-datalayer-request","z":"2a0c7c29b9d9b543","device":"9d5f26cc0358029a","method":"CREATE","path":"datalayer/debug","payloadFormat":"value_type","name":"","x":740,"y":460,"wires":[["e0349e41bd729fbf"]]},{"id":"e0349e41bd729fbf","type":"debug","z":"2a0c7c29b9d9b543","name":"debug 41","active":true,"tosidebar":true,"console":false,"tostatus":false,"complete":"false","statusVal":"","statusType":"auto","x":820,"y":280,"wires":[]},{"id":"1a65e635f3c31e07","type":"function","z":"2a0c7c29b9d9b543","name":"function 3","func":"var newMsg = {};\nnewMsg.payload = {\n    \"type\": \"object\",\n    \"value\": {\n        \"axsPos\": \"10\", \"buffered\": false, \"lim\": { \"vel\": \"10\", \"acc\": \"10\", \"dec\": \"10\", \"jrkAcc\": \"0\", \"jrkDec\": \"0\" }\n    }\n}\nreturn newMsg;","outputs":1,"noerr":0,"initialize":"","finalize":"","libs":[],"x":560,"y":380,"wires":[["d86ba9b12c74798e"]]},{"id":"9d5f26cc0358029a","type":"ctrlx-config","name":"","hostname":"192.168.1.56","debug":true}]

ย 

ย 

Best reply by TheCodeCaptain
View original
2 replies