Hello,ย
CODESYS IO-Link SL enables the integration of IO-Link devices into CODESYS projects with EtherCAT and PROFINET bus systems. IO-Link sensors are recognized in the device scan and can be imported directly into the project. Configurators for parameterizing IO-Link devices are provided. The parameters of the IO-Link devices are stored in the CODESYS project. The data of the IO-Link sensors/actuators is processed with the information from the *IODD.xml files. Is there any way to get the same functionality in the ctrl x enviroment?ย
ย