Ctrl X Drive 2 axis synchronization for gantry application

Is it possible or when wil this functionality be available?

Synchronization of 2 axis in  a gantry application

Complete solution is made up of 2 synched Z-axis and an X axis mount between the 2 z -axis as per enclosed 

Controlled by control X core

Best reply by Drives_Uwe

With the motion app of ctrlX CORE this functions already quite a long time. The Gantry function inside the motion app synchronizes the two Z- axes.

Alternatively in future the ctrlX DRIVElink function will allow to realize this only based on drive functionality in order to avoid the motion app. Means then only the PLC app would be good enough. This function will be available by end of 2022.

View original
E01 New Sketch.pdf
236.98KB
2 replies