Hello,
I have the understanding that on ctrlX X3, and X3 Plus, the XF50 port can be configured either as an EtherCAT master port or as a standard Ethernet TCP/IP port, depending on whether the EtherCAT master app is installed or not.
However, I have a question regarding its behavior when used as a standard Ethernet TCP/IP port. In this case, does it provide the same performance as the XF10 and XF51 Ethernet interfaces?