CTRL device X3

Questions:

  • Is it supported to configure two IP addresses (one per Ethernet interface) on the device?

  • Can the Web UI be accessed via both interfaces/IPs?

  • Specifically, is Web UI access supported through XF50 or XF51, or only through XF10?
    If supported, are there any prerequisites (routing, interface mode, or service binding settings) required to enable Web UI access on the secondary interface?

5 replies