08/06/2024
How-To; release; cycle; ctrlX OS

Release cycle of ctrlX OS

Bosch Rexroth publishes new releases of ctrlX OS on a regular cadence. This allows the community, customers and developers regular access to new functionality.

Long-Term Support releases

LTS or “Long Term Support” versions are released regularly, for example once a year at the end of July. LTS releases have been validated in the field and are recommended for most serial applications. They are maintained with security updates over 5 years beginning from respective general release in the form of service packs (SPx).

ctrlX CORE devices are delivered ex-works with the ctrlX OS LTS release, under a different order number for each LTS release.
LTS releases are available via the ctrlX OS Store. For download only a myRexroth user account is necessary.

Example with System App:

LTS releases are also available in the Device Portal.

Early Adopter releases

Early adopter releases are published regularly between LTS versions. They provide the newest features and serve the field validation. Early adopter releases are supported for several months and do not receive bugfix or updates after that period. They are available for download until the functionality is integrated into the next LTS release.

The newest early adopter releases are stored in an area with restricted access. (see Access level 3)

Example with G-Code Runtime App:

6
Types
Technote
Products
Controls