09/24/2025
Bosch Rexroth | Technote | Communication

Communication Portfolio in ctrlX AUTOMATION

In today's industrial landscape, with the increasing need for remote monitoring, connectivity for AI instruments and seamless integration with company networks, the importance of reliable connectivity has never been more crucial.

Communication Layout

Communication Portfolio

Field bus - a Detailed Overview

The ctrlX CORE offers an impressive selection of protocols to meet the diverse requirements of industrial communication. Here's an overview of the supported fieldbuses:

Master interface for realime ethernet system EtherCAT.

OPC UA Client for communication with OPC UA server.

Device interface for realime ethernet system PROFINET.

Provides data from ctrlX Data Layer to connected OPC UA clients.

Adapter interface for ethernet system EtherNet/IP.

OPC UA PubSub is the OPC extension for real-time C2C communication.

Connection to other third-party devices via Modbus TCP.

CODESYS fielsbus communication

enable ctrlX PLX to communicate to controllers and field devices according fieldbus communication standards.

Mapping fieldbus to the interfaces

Fieldbus are supported via various hardware interfaces. The corresponding app is required to activate the interface.

Fieldbus communication protocols as CODESYS PLC add-ons

  • EtherNet/IP Scanner which enables ctrlX CORE to exchange data with EtherNet/IP Adapter devices. (Certified EtherNet/IP Driver)

  • EtherNet/IP Adapter which enables ctrlX CORE to exchange data with an Ethernet/IP Scanner. (Certified EtherNet/IP Driver)

  • DIN EN IEC61784-2:2020-07 Communication Profile Family 3 which enables ctrlX CORE to exchange data with a PROFINET Controller.

  • DIN EN IEC61784-2:2020-07 Communication Profile Family 3 which enables ctrlX CORE to exchange data with PROFINET Devices.

  • CODESYS EtherCAT Master is a powerful real-time portable protocol stack in form of a PLC library.

  • CODESYS IO-Link SL enables the integration of IO-Link devices into ctrlX PLC (CODESYS) projects with EtherCAT and PROFINET bus systems.

OT/IT communication: Bridging Production and Enterprise IT

Beyond traditional fieldbuses, a variety of apps enable the connection of individual devices up to full integration into IT and cloud structures. This is crucial for maximizing the value derived from collected production data.

Selected Apps for OT/IT Communication:

The app provides a single, scalable and secure connectivity to industrial assets in a manufacturing industry.

The IXON Cloud connector builds up your connection to the IXON Cloud.

New standard in IoT for data distribution.

Universal Machine Connector (UMC) is an application for connecting to different industrial controls, shopfloor devices, IT systems or other data sources.

Node-RED framework adapted for ctrlX AUTOMATION.

Mapping Ethernet TCP/IP to the interfaces

Almost all RJ45 interfaces of the ctrlX CORE can be configured as Ethernet TCP/IP interfaces. This offers maximum flexibility for OT/IT communication and integration into enterprise networks and the internet.


How To start?

You can try running any of these solutions using the resources here listed: Communication Portfolio Resources. 

[gallery images="1-4"]

3
Types
Technote
Products
Controls