The automated barrier system, equipped with advanced access control technology, provides efficient and secure entry management for various applications, such as parking garages, industrial sites, toll stations, and restricted areas. The system is designed for seamless integration with RFID readers, license plate recognition, and remote control options to ensure smooth and automated operation. Thanks to modular components, the barrier can be adapted to different requirements, from small parking lots to high-security zones.
Key Features & Benefits
- All-in-One Solution (Control + Edge Device in One): ctrlX CORE replaces traditional PLCs and industrial PCs, integrating control, edge computing, and IoT connectivity into a compact device. This reduces costs and simplifies commissioning. 
- Open Architecture & App Integration: The open software platform allows for custom process apps or AI-powered access control (e.g., license plate recognition, RFID authentication) to be directly integrated into the control system. This ensures flexibility and vendor independence. 
- Secure, Remote-Manageable Control: With Security Level 3, the system meets the highest security standards. The integrated device management enables remote updates, maintenance, and monitoring, making it ideal for distributed locations and infrastructures with high security requirements. 
This solution combines maximum flexibility, security, and future-proof technology, enabling efficient automation of barrier systems in parking facilities, industrial sites, toll stations, and beyond.
Build your Application with Bosch Rexroth Products
Automating barrier systems requires a reliable, flexible, and secure control solution that integrates seamlessly into existing infrastructures. ctrlX AUTOMATION provides a state-of-the-art platform offering maximum efficiency and scalability.
This application is realized with the following components:
Contact
Sonja KΓΆnig
[email protected]