Input widgets display incorrect values ​​and use incorrect min/max values.

The attached example project uses

Min/Max in item properties

  • Min=1 and Max=10 defined in item properties

  • Min and Max is set to AUTO

  • Correct values for Min=1/Max=10 are used

When you enter a number out of range in

  • iq-button-rocker the displayed number is set within the limits

  • iq-input-field the displayed number sometimes stays on number out of limits

Min/Max in data attributes

  • Min=1 and Max=10 defined in data attributes of widget

  • Min and Max AUTO is off

When you enter a number out of range in

  • iq-button.rocker the displayed number is set within the limits

  • iq-input-field the displayed number sometimes stays on number out of limits

Wrong values for Min=0/Max=11 are used by +/- button

When you enter the number with the keyboard, correct limits are used

min-max.mp4
323.7KB

Tested with WebIQ version 2.18 & 2.19

Best reply by webiq-sk

I have created a bug ticket WEBIQ-5486 for this issue. Please note that you did not specify whether this only occurs with MD or also with IQ widgets so we will check that as well.

View original
3 replies