Attached zip file contains:
License txt
Readme txt
Changelog txt
The TIA portal project file
Points to use:
Function blocks for Siemens SIMATIC S7 (TIA Portal V16) for use with S7-1200 and S7-1500.
For Smart Function Kit Pressing from version 5.1.114 onwards.
There are several functions and function blocks in the example project to help customer implement the control of the Smart Function Kit Pressing, which are
SFK_Command: Send the command to SFK-P and get the status feedback;
SFK_Fast_Variable_Access: Read and write the variables of SFK-P by fieldbus data;
SFK_SerialNumberConverter: Convert the string serial number to the format that SFK-P can regonize;
SFK_GetNotification: Get the SFK-P status data from fieldbus data