08/03/2026
HD Vision Systems | App | Sense & Vision

HD Vision Systems - LumiScan Cockpit

LumiScan Cockpit is the central visualization and management interface for the LumiScan Vision Suite, running natively on Bosch Rexroth ctrlX OS. Designed for clarity, speed, and operational efficiency, the Cockpit provides a unified environment to monitor, configure, and optimize all installed LumiScan vision applications.

With LumiScan Cockpit, operators and engineers gain immediate insight into the status and functionality of every vision module in the system.

Key Features

Centralized App Visualization
View and manage all LumiScan Vision Suite applications from a single interface. The Cockpit provides a structured overview of installed modules and their operational status.

License Awareness
Automatically detects which LumiScan apps are licensed and available on the system. Only licensed modules can be activated and configured, ensuring transparent system capabilities and compliance.

Live Image Information
Access image streams and detailed image metadata directly within the Cockpit. This allows users to verify acquisition quality, inspect processing results, and quickly diagnose issues.

Parameter Tuning
Fine-tune the relevant parameters of each LumiScan application directly from the interface. The Cockpit enables fast adjustment of processing settings, allowing users to optimize performance and adapt to changing production conditions.

Seamless ctrlX OS Integration
Running as a native ctrlX OS app, LumiScan Cockpit integrates smoothly into the Bosch Rexroth ctrlX OS ecosystem, benefiting from its modular architecture, reliability, and industrial performance.

Benefits

  • Single point of control for the entire LumiScan Vision Suite

  • Faster setup and commissioning of vision applications

  • Transparent licensing overview

  • Improved diagnostics through live image data

  • Efficient parameter optimization

LumiScan Cockpit transforms complex machine vision deployments into a clear, manageable, and configurable system, giving users full control over their LumiScan-powered inspection workflows.

Compatibility

  • ctrlX OS Version 3.6

Prerequisites

  • Ethernet-enabled, GenICam compliant camera

  • ctrlX OS

  • At least one of the following applications installed:

    • LumiScan AI Object Matching

    • LumiScan CamDriver

Support

â„šī¸ HD Vision Systems Customer Service
â˜Žī¸ +49 (0)6221 6721905
âœ‰ī¸ HD Vision Systems Customer Service 1)

Related Links

Curious?

You can test many apps free of charge with a virtual control system provided by ctrlX WORKS.
Just download ctrlX WORKS and follow this How-to

The Company 

HD Vision Systems is a leading provider of industrial image processing and AI-based automation solutions. Our hardware-agnostic platform enables seamless integration across a wide range of cameras, sensors, robots, and industrial systems, giving customers maximum flexibility and future-proof scalability. By combining advanced machine vision software with strong partnerships across the automation ecosystem, we deliver tailored, high-performance solutions for quality inspection, process optimization, and intelligent manufacturing. Together with our technology partners, we help companies accelerate digital transformation and unlock the full potential of Industry 4.0.

Categories
Sense & Vision
Platform
ctrlX OS
Vendor
Partner Apps