The SvP app is used for pressure and flow control in a system SvP 7030. This system consists of a hydraulic pump, a servo motor MS2N and a ctrlX DRIVE. Variable speed operation can achieve significant energy savings compared to constant speed operation. The pressure controller with Rexroth know-how regulates the pressure in the shortest possible time.
The software also includes switching functions to adapt the control behavior to smaller or larger cylinders during operation. The pump data are stored in the app and ensure an easy activation pump protection function by selecting the pump type in IndraWorks Ds.
More product information including the possibility for a consultation request you can find in the Sytronix Configurator or in the Size & Select Assistant.
ctrlX DRIVE - SvP App[link-button type="primary" text="SYTRONIX CONFIGURATOR" target="_blank" href="https://www.boschrexroth.com/ics/Modules/Configuration/?Configurator=Sytronix&Modelcode=STX&_gl=1*3cfeh1*_ga*MjE1NzE5NjMuMTcwNjE2NzgwNQ..*_ga_1TJGXV7Q4B*MTcyNzc4NjQzNC41NDAuMS4xNzI3Nzg5NTU4LjI1LjAuMA..*_gcl_au*MTI2NTU5MzU0OC4xNzIxODAzMTE5*_ga_6YFL8JVC3S*MTcyNzc4NjQzNC42ODcuMS4xNzI3Nzg5NTU4LjI1LjAuMA.."]
[link-button type="primary" text="SIZE & SELECT ASSISTANT" target="_blank" href="https://www.boschrexroth.com/ics/projects/Sizing/?_gl=1*8wtwxq*_ga*MjE1NzE5NjMuMTcwNjE2NzgwNQ..*_ga_1TJGXV7Q4B*MTcyNzc4NjQzNC41NDAuMS4xNzI3Nzg5NTY3LjE2LjAuMA..*_gcl_au*MTI2NTU5MzU0OC4xNzIxODAzMTE5*_ga_6YFL8JVC3S*MTcyNzc4NjQzNC42ODcuMS4xNzI3Nzg5NTY3LjE2LjAuMA.."]
Support
Related links