AVIOTEC e-server is a small on-premise edge server (ctrlX CORE X3) enabling a camera flexible video fire detection. The solution is operated and configured within the AVIOTEC Fire Detection App.
As we continue to explore advancements in technology and listen to our customers’ evolving requirements, the edge-server solution offers greater adaptability.
It integrates seamlessly with existing camera networks and later with next releases into video management systems and remote access.
The solution provides a smooth integration of a fire detection into the customers´ security environment allowing a parallel use to the content analysis functions of the cameras.
Key markets for AVIOTEC, such as production and logistics, public buildings, and transportation can benefit from even more targeted solutions. Why? Our solution also offers flexibility in camera selection, allowing users to choose from a variety of ONVIF-compliant Bosch-tested IP cameras for specific use case requirements.
Unmatched detection performance by deep learning algorithms deliver high fire detection accuracy and robustness. The edge-server solution combines rapid edge processing with robust edge-server support on a flexible, high-performance, future-proof platform.
[gallery]
The optimized GUI (AVIOTEC Fire Detection app) provides effortless control and management of customer´s fire safety. It is designed for simplicity and with extended features:
Flexible recording
Live View
Scheduler
Individual I/O configuration
Watchdog & camera supervision
System documentation via PDF export
Event-based settings
Config Import / Export
Internal logbook incl. fire alarms
Export of records via mp4 (with & without alarm marks)
25 detection configurations per camera
Mask setting incl. sensitivity level
Expert mode for non- Bosch tested cameras
External storage device connectable
Required Software for the AVIOTEC e-server solution
To commission and operate the AVIOTEC e-server, the following software components are required. You can download all necessary files using the download function on this page.
AVIOTEC Fire Detection (mandatory)
Provider: Bosch Building Technologies (BT)
Target: ctrlX CORE Device
This app contains the core software for Bosch's video-based fire detection. It processes video streams from connected cameras to detect smoke and flames at the earliest possible stage. The app manages the entire system, including event logging, alarm notifications, and system status.
Included in Download Zip file:
AVIOTEC Fire Detection App
Configuration File
README & Configuration Guide (txt)
EULA & OSS (Written Offer & Installation Instructions)
ctrlX OS - EtherCAT Master (mandatory)
Provider: Bosch Rexroth
Target: ctrlX CORE Device
This app integrates a full-featured EtherCAT Master into the ctrlX CORE control system, enabling high-performance, real-time communication with EtherCAT slave devices. For the AVIOTEC e-server solution, it provides the necessary I/O modules to handle event-based triggers (inputs) and to signal trouble or alarm states (outputs).
ctrlX I/O Engineering (mandatory)
Provider: Bosch Rexroth
Target: Desktop PC
This engineering tool is used for the planning, configuration, and parameterization of ctrlX IO components. It ensures the seamless integration and commissioning of the I/O system within the ctrlX AUTOMATION environment. For this specific use case, it enables the scanning and implementation of the required input and output modules via the EtherCAT App.
ctrlX WORKS (optional)
Provider: Bosch Rexroth
Target: Desktop PC
As the central engineering suite for the ctrlX AUTOMATION platform, ctrlX WORKS – Engineering provides all the necessary tools for configuration, commissioning, and diagnostics of your ctrlX OS-based system.
ctrlX OS SystemImage
Provider: Bosch Rexroth
Target: ctrlX CORE Device
This file contains the complete software image, including the operating system, for the AVIOTEC e-server hardware. It is used to install or restore the server's full functionality.
Note: The AVIOTEC e-server is pre-installed with image version 3.6, which is required to support the AVIOTEC Fire Detection App. This is important to consider for future system updates.
Documentation
Related Links
Support
The Company
Bosch Building Technologies is a leading global provider of security, safety, and communications products, systems, and services, focusing on protecting lives, buildings, and assets.
Operating as part of the Bosch Group, the division specializes in integrated, digital, and cross-domain solutions including building automation, fire life safety, and energy efficiency.