Hi! How can I make a HMI machine visualization with ctrlX?
Machine visualization
Best reply by tom.bum
Starting with the next ctrlX CORE release there will be an onboard Web-HMI solution available for ctrlx CORE.
This solution consists of a runtime app on the ctrlX CORE including a HMI web server plus an engineering tool for installation under Win10. To support selected target applications custom controls will be available for this HMI solution to allow fast and efficient HMI engineering.
Due to the Web-HMI concept devices to display the HMI screens just need a web browser. Therefore HMI hardware can be scaled from simple consumer mobile devices up to PC based HMIs.
According to our strategy to offer an open system solution, data access is also possible via the ctrlX CORE OPC UA Server App. This allows utilization of a large number of HMI software packages
3 replies