24/03/2023
Bosch Rexroth | Solution Sets | Controls Only

Solution Set for Controls Only applications

ctrlX AUTOMATION provides the most open Automation Solution for every type of controlled application

The ctrlX CORE supports the requirements of a modern control system also in the field of infrastructure and traffic, supply, energy or safety facilities. At the same time, the ctrlX CORE can also be used as a web-based HMI solution. And without compromising on safety: The control system ctrlX SAFETY is the most compact and responsive safety solution on the market. Thanks to the openess of ctrlX CORE it can be used in a wide range of applications.

The following fields of application can be used as examples of PLC-controlled processes: 

  • Agriculture

  • Building Automation

  • Hydrogen

  • Recycling

  • Infastructure / Tunnel

  • Water Supply and Water Treatment

  • and many more

In addition to the function as a PLC control, the ctrlX CORE can also serve as an edge device. Furthermore, the HMI can be used web-based and the ctrlX Safety control can be used for safety-critical functions. 

  • Compact solution in one device (all in one device) – control & edge device

  • Open architecture with app integration (integrate your own process app) 

  • Possible Web based HMI solution 

  • Low Code programming 

  • Sequence program in high-level language programming (Python, C, C##, etc.)

  • Endless expansion options 

  • Remote Access via Device Management

  • Fast & compact safety solution (in connection with the safety controller) 

  • Secure by design / Security level 3 onboard

Solution set for PLC-control

Configuration example in the field of controlling and IoT. Select the solution set and customize your individual configuration with the ctrlX Configurator. 

[gallery images="1-3"]



Controls Only Solution | PLC-control  | CTRLX454890
[link-button type="secondary" text="Open configuration" target="_blank" href="https://www.boschrexroth.com/ctrlx-configurator/#/solution/load/CTRLX454890"]  


Types
Solution Sets
Products
Controls
IOT
PLC
Markets
Building Automation
Logistic
Production Machines