06/06/2025
How-to | Engineering

Pepperl+Fuchs RFID Reader

As ctrlX WORLD Partner Pepperl+Fuchs just created a full description how to use the P+F RFID Reader "IC-KP2-2HB21-2V1D" together with ctrlX OS.

Just follow the Link and click on "Software", you will find detailed manual and ready made plc function blocks to download.

The RFID identification system IDENTControl Compact from Pepperl+Fuchs offers a vast number of benefits compared to other systems, thanks to its innovative design. The control interfaces IDENTControl and IDENTControl Compact make up the core of the system.

With its integrated interfaces to all commercially available fieldbus systems such as PROFIBUS, PROFINET, Ethernet, EtherCAT, CC-Link, serial connections (RS 232 or RS 485) and numerous connection options for read/write heads available for frequency ranges LF, HF and UHF, the IDENTControl Compact control interface can be easily and flexibly adapted to your requirements.

LEDs on the front of the housing indicate bus communication, connected read/write heads and active read/write commands. Reliability of the application is further increased by using trigger sensors.

The system is equally suited for use in control cabinets and field use in IP67. The interface to the higher-level fieldbus is integrated in the housing, and all connections are designed such that they are pluggable. This enables simple installation and quick, problem-free replacement in case of device failure. The consistent EMC design, with metal housing, grounding and shielded wires, offers a high degree of reliability.

RFID evaluation unit IC-KP2-2HB21-2V1D

RFID read/write device IUH-F190-V1-FR2 IUH-F192-V1-FR1


1
Types
How-to
Products
IO
IOT
Controls
PLC
Markets
Assembly Lines
Manufacturing
Logistic
Production Machines