08/19/2025
How-To, Safety, ctrlx SAFETY, Controls, SAFEX, Safe Data

How to determine which SAFEX safe data exchange method should be used

Content

In this How-To we will show you three safe data exchange methods and help determine which one may be best for your application

Things to consider

  • Is there an EtherCAT network?

  • Are SAFEX-C.1x controls in the same EtherCAT network or different EtherCAT networks?

  • Is there more than one ctrlX CORE?

  • Is there a SAFEX-C.12 or a SAFEX-C.15?

  • Number of SAFEX-C.1x controllers?

  • Amount of safe data exchange needed?

  • Project management, is there one or more ctrlX SAFETY Engineering projects?

Fig. 1.: Things to consider flowchart

SAFEX-C.12-to-SAFEX-C.12 two safe data exchange methods

  1. Safety over EtherCAT (FSoE) on Ethernet Interface 1 XF28/XF29 (Primary), same EtherCAT network

  2. Safe MainInstance-to-MainInstance Communication (SMMC) over EtherCAT Automation Protocol (EAP) on Ethernet Interface 1 XF28/XF29 (Primary), different EtherCAT networks

Fig. 2.: SAFEX-C.12-to-SAFEX-C.12 two safe data exchange methods

SAFEX-C.15-to-SAFEX-C.15 three safe data exchange methods

  1. Safety over EtherCAT (FSoE) on Ethernet Interface 1 XF28/XF29 (Primary), same EtherCAT network

  2. Safe MainInstance-to-MainInstance Communication (SMMC) over EtherCAT Automation Protocol (EAP) on Ethernet Interface 1 XF28/XF29 (Primary), different EtherCAT networks

  3. Safe MainInstance-to-MainInstance Communication (SMMC) over TCP/IP Ethernet Interface 2 XF30/XF31 (Secondary), no EtherCAT network needed

Fig. 3.: SAFEX-C.15-to-SAFEX-C.15 three safe data exchange methods

SAFEX-to-SAFEX safe data communication methods:

1. Method #1 FSoE (SAFEX-C.12/SAFEX-C.15)

  • Up to 8* ctrlX SAFETY controllers via Safety over EtherCAT FSoE (maximum 228 bytes per direction)

  • Allows connection within single EtherCAT network (ctrlX CORE/EtherCAT MInstance)

  • 96 input/output bits per controller

  • SubInstance-to-SubInstance data must pass through master controller

  • Separate ctrlX SAFETY Engineering Projects for each SAFEX controller

  • FSoE between ctrlX SAFETY controllers extends and scales capacity

    • in CPU power and

    • Number of I/O

Fig. 4.: SAFEX-to-SAFEX safe data exchange Method #1 FSoE (SAFEX-C.12/SAFEX-C.15)

2. Method #2 SMMC over EAP on Ethernet Interface 1 XF28/XF29 (SAFEX-C.12/SAFEX-C.15<->SAFEX-C.12/SAFEX-C.15)

  • Up to 4 ctrlX SAFETY controllers via Safe-MInstance-to-MInstance-Communication (SMMC) over EtherCAT Automation Protocol (EAP)

  • Allows connection between different EtherCAT networks (ctrlX CORE/EtherCAT MInstance)

  • 32 output bits per controller

  • Participants can read all controller output bits (no passing of data through an EtherCAT controller)

  • SMMC participant status can monitored

  • Single ctrlX SAFETY Engineering Project for all SAFEX controllers

  • SMMC between ctrlX SAFETY controllers extends and scales capacity

    • in CPU power and

    • Number of I/O

Fig. 5.: SAFEX-to-SAFEX safe data Method #2 SMMC over EAP on Ethernet Interface 1 XF28/XF29 (SAFEX-C.12/SAFEX-C.15<->SAFEX-C.12/SAFEX-C.15))

3. Method #3 SMMC over TCP/IP on Ethernet Interface 2 XF30/XF31 (Secondary), SAFEX-C.15 only

  • Up to 8 ctrlX SAFETY controllers via Safe-MInstance-to-MInstance-Communication (SMMC) over TCP/IP

  • Allows a standalone connection between SAFEX-C.15 controllers without an EtherCAT network or independent of the EtherCAT network

  • 32 output bits per controller

  • Participants can read all controller output bits (no passing of data through an EtherCAT controller)

  • SMMC participant status can be monitored

  • Single ctrlX SAFETY Engineering Project for all SAFEX controllers

  • SMMC between ctrlX SAFETY controllers extends and scales capacity

    • in CPU power and

    • Number of I/O

Fig. 6.: SAFEX-to-SAFEX safe data Method #3 SMMC over TCP/IP on Ethernet Interface 2 XF30/XF31 (Secondary), SAFEX-C.15 only

Summary

Fig. 7.: SAFEX-to-SAFEX safe data exchange method summary

* Maximum FSoE data is 228 bytes. If other FSoE devices are used in the network this value is reduced

Additional Resources

3
Safe Data Exchange with SAFEX.pdf
1.05MB
Types
How-to
Products
Controls
Safety