04/16/2025
Technote | ctrlX Configurator | Release notes

ctrlX Configurator - Release Notes version 1.2503.09

Version 1.2503.09 (2025-05-28)

Features

  • ctrlX Apps | 36ZERO Vision License

    ID 980759

    The product configurators for Apps and ctrlX CORE now contain the licenses for 36ZERO Vision.

  • ctrlX Apps | Security Scanner

    ID 988842

    The product configurators for Apps and ctrlX CORE now contain the licenses for Security Scanner.

  • Different lengtsh for encoder and power cable

    ID 1007930

    The connection configurator now supports for motor cables with dual cable connection the possibility to select different lengths for power and encoder cables.

  • ctrlX Apps | ""Bosch Rexroth - ROKIT Locator Client"" in ctrlX CONFIGURATORS

    ID 1016884

    New license ""ctrlX OS License - ROKIT Locator Client"" are integrated in all configurators within ctrlX Apps configuration

  • Improved ctrlX DRIVE motor characteristic

    ID 1018273

    Using the product search all found material variants now contain improved texts for the characteristics.

Resolved Bugs

  • Project summary

    ID 1005040

    The dimensional drawing for XVE2 is not showing all dimensions. 

  • Missing information in product details

    ID 1025024

    Cy_sum not shown in features for converters and power supplies.

  • Motor gearbox combination

    ID 1026313

    A keyed shaft cannot be selected for motor gearbox combinations.

  • Missing characteristic dependencies

    ID 1026397

    XMS2 drives with characteristic DL and EM cannot be configured.

  • Connection

    ID 1027947

    Some error messages are rarely not updating when changing the language settings.

  • Product search

    ID 1028322

    When keying a PR4xxx.2 model code into product search, the material variant is not shown in list view.

  • Missing characteristic dependencies

    ID 1029283

    XMS2 drives with characteristics DL, M8 and EC cannot be configures.

  • Price requests stop with error

    ID 1029378

    In larger projects the price requests stops and there is shown an error message.

  • Price request fails for products in the list view

    ID 1029994

    In the list view for some accessory the price requests fail, when performing the "Calculate All" request.

  • Product search

    ID 1033661

    some XCS2-W0090 drives cannot be added as configurable products.

  • Servo motors MAD/MAF

    ID 1036525

    Partly wrong assignment of holding brakes.

  • PDCcont calculation

    ID 1036772

    Single axis converter with typical continuous application shows error message.

  • Dimensional drawing MS2N03-A

    ID 1038137

    Wrong overall lenght shown for MS2N03-A with holding brake

  • ctrlX OS

    ID 1044614

    Drives with crtlX OS do not include required apps like drive connect app.

  • Product search

    ID 1045772

    Drives with ctrlX OS and 2x Multi Encoder interface cannot be configured.

Version 1.2503.07 (2025-04-16)

Features

  • Context Menu for Products in Graphic View
    ID 497973
    A new context menu has been introduced for products in the Graphic View, providing quick access to essential shortcuts. By selecting a product in the Graphic View, users can now connect, configure, delete, duplicate, or navigate to the "Show Details" section. The context menu appears in the bottom-right corner, enhancing ease of use and workflow efficiency.

  • New configurator for IndraControl YM
    ID 633965
    The FTS (Flexible Transport System) is a linear motion controlled transport system. In the ctrlX configurator the housings NY4089 and NY4079 can be configured. The YM embedded control is based on a scalable control platform with housing versions, control and drive modules. 

  • Enhanced List View with Improved Layout and Features
    ID 671154
    The List View has been redesigned to improve usability and functionality. Icons now clearly represent configuration statuses while maintaining the platform's familiar color scheme and behavior. The yellow/orange status is indicated by a hexagonal icon with an exclamation mark, the red status by a hexagonal icon with an "X," and the green status by a circular icon with a checkmark. The updated List View also includes a column filter, allowing users to select or hide columns. Users with specific roles can add columns with Sales Data information. Additionally, drag-and-drop functionality enables users to rearrange products of the same hierarchy. It is now possible to edit product names directly within the List View, and shortcuts have been added for duplicating or removing products.

  • Calculation of PDCcont_axis and PDCcont_sum
    ID 749416
    The calculation of PDCcont (DCbus continuous power) is improved and calculated values are shown in product details.

  • Product Organization with Drag-and-Drop in the New List View
    ID 771141
    In the new List View, users have the option to reorganize products within the same hierarchy using the drag-and-drop.

  • English New Excel Template filled with Key Fields
    ID 783801
    A new English Excel template has been implemented in the Platform, pre-filled with essential fields such as Material Number, Typecode, Product Description, Product Hierarchy Information, Quantity, Price, MatGr3, Material Status, and Material Designation. File naming conventions dynamically adapt based on Project ID availability: 'YYYY-MM-DD_ProjectID_PriceSheet.xlsm' for files with a Project ID, and 'YYYY-MM-DD_PriceSheet.xlsm' for files without a Project ID.

  • Indracontrol XM 2 - Discontinuation XM2 with PLC function
    ID 784843
    With the date 01/01/2025, the IndraControl XM2 with ILC cannot be ordered without permission. The configuration in the ctrlX CONFIGURATOR is therefore no longer possible.The "Application Type" for "Light Configuration" can also no longer be used and is visible.

  • ctrlX I/O - new ctrlX I/O Modules XI613101 and XI613201 are integrated
    ID 825545
    Two new ctrlX I/O Modules are XI613101 (1-channel Encoder Interface Incremental TTL) and XI613201 (1-channel Encoder Interface Incremental HTL) are integrated in ctrlX I/O configurator

  • New "Sales Data" Tab Added to Show Details
    ID 837856
    The platform now includes a new "Sales Data" tab within the Show Details section. This tab displays sales information about products and is accessible to users with specific roles, ensuring secure and role-based data visibility.

  • New connections for XCS2-F with MSM
    ID 849618
    New connections are implemented.

  • Platform EPLAN Data Requests
    ID 896284
    The platform now requests EPLAN data using the material number. If a material number is not found, the typecode is utilized instead. EPLAN files can then be downloaded from the ECAD Data portal based on the material number or typecode.

  • ctrlX DRIVE mains filter
    ID 897716
    New mains filter XNF1-1A-0100N-E0035-A-A4-NNNN-NN with rated current 35A added. For XCS2-W0330/0375 mains filter can be selected.

  • Updated CtrlX Configurator Platform with New Rexroth Header and Footer Layout
    ID 905149
    The platform now features a redesigned header and footer layout, harmonized with the design of Rexroth's main page. This update ensures consistency in branding and enhances the visual experience across platforms.

  • EFC frequency converters
    ID 924651
    New models added. (esp. 200-250kW)Usability in product based configuration improved. 

  • New connections for XCS2-F with MS2M
    ID 927456
    New extension cables are implemented.

  • ctrlX Apps | New CODESYS - SoftMotion licenses in ctrlX CONFIGURATORS
    ID 927900
    New licenses for ctrlX OS - CODESYS - SoftMotion are integrated in all configurators within ctrlX Apps configuration. The dependencies in product configurators between ctrlX CORE runtime an CODESYS - SoftMotion licenses are maintained. 

  • IndraControl S20 - Implementation of "Product based configuration"
    ID 929868
    "Product based configuration" (chose product by there amount) can be used in configurators for IndraControl S20 I/O and IndraControl XM Control

  • ctrlX CORE | Updated ctrlX CORE with new option for integrated licenses
    ID 940209
    New licenses are integrated in ctrlX CORE. The new licenses now part of material variants of ctrlX CORE

  • ctrlX Apps | "ctrlX OS License - WAGO - EEBUS Connector" in ctrlX CONFIGURATORS
    ID 943752
    New license "ctrlX OS License - WAGO - EEBUS Connector" are integrated in all configurators within ctrlX Apps configuration

  • Bug Fixes in Release RM25.03
    ID 948169
    Bugs identified and resolved during the RM25.03 release

  • IndraControl XM | New accessories XA-BS0x and XA-CN01
    ID 949344
    Missing additional accessories for IndraControl XM Control XA-BS0x and XA-CN01 now can be added in configuration

  • Editing Product Names Directly in the List View
    ID 954157
    Users can now edit product names directly in the List View, eliminating the need to navigate to the "Show Details" section while working in the List View.

  • MMSTA Characteristic implemented in the Product configuration
    ID 959843
    The MMSTA characteristic is now set to the value AV to enable restricting product configurations to the active, sellable status. This ensures discontinued product functions are effectively hidden from view.

  • ctrlX Apps | ctrlX OS - EtherNet/IP Adapter in ctrlX CORE and ctrlX App configurator
    ID 968002
    New license "ctrlX OS License - EtherNet/IP Adapter" is integrated in ctrlX CORE and ctrlX App configurator, the dependencies in ctrlX CORE configurator is maintained.

  • ctrlX Apps | "ctrlX OS License - Motion SDK Standard (add-on)" in ctrlX CONFIGURATORS
    ID 968371
    New license "ctrlX OS License - Motion SDK Standard (add-on)" are integrated in all configurators within ctrlX Apps configuration, the dependencies in product configurators are maintained

  • ctrlX Apps | "ctrlX OS- logiccloud - logiccloud control" in ctrlX CONFIGURATORS
    ID 968417
    New licenses for "ctrlX OS - logiccloud - logiccloud control" are integrated in all configurators within ctrlX Apps configuration. The single ctrlX OS licenses are in amount of tags between "100" an "10000".

  • ctrlX Apps | HD VISION SYSTEM update and new LUMISCAN licenses
    ID 968461
    The existing licenses for HD Vision System are updated to new HD Vision system - Lumiscan licenses. New licenses for "ctrlX IPC License - HD Vision Systems - LumiScan Annotation" and "ctrlX IPC License - HD Vision Systems - LumiScan Training" are integrated

  • ctrlX Apps | ctrlX OS License - Motion "20, 40 or unlimited" Axis (add-on) in ctrlX App configurator
    ID 972386

    New license "ctrlX OS License - Motion "20", "40" and "unlimited" Axis (add-on)" are integrated in ctrlX App configurator.

  • ctrlX OS - PLC new license packages in ctrlX Apps configurator
    ID 992850
    There new "ctrlX OS licenses - PLC Standard/Advanced/Performance Packet (02VRS+) " are integrated in ctrlX Apps configurator. The order of products in configurator has been changed. 

  • ctrlX DRIVE - Runtime version
    ID 997102
    With this ctrlX Configurator version the default for runtime version for ctrlX DRIVE has changed to 05.

  • ctrlX DRIVE mains choke
    ID 997276
    Mains chokes HNL1 are now replaced with XNF1.

  • Link to cable documentation in project summary
    ID 1007516
    The Link to the documentation of cables was added to the project summary at the cable list.

  • ctrlX CORE | New extension module for ctrlX CORE
    ID 979859
    New ctrlX CORE extension module "AI Module" can be selected as part of ctrlX CORE plus wit performance class "X3" 

Resolved bugs

  • ctrlX Apps - PROFINET Device inconsistent configuration
    ID 983848
    In ctrlX CORE configurator the selection of PROFINET Device License leads to an inconsistent configuration as "modular" is selected but an extension module is needed.

  • Mains choke for feeding power supply
    ID 989740
    When selecting an XVE2-W0125 from product search, a mains choke cannot be selected.

  • Uncontrolled drive diagrams
    ID 1014508
    When having a drive and motor connected the drive diagram still shows an uncontrolled drive diagram for the motor.

  • Mains filter assignment for XCS2-F
    ID 1015304
    Wrong mains filter assigned to XCS2-F 19A.

  • MS2* motor configuration
    ID 1020375
    Correction of characteristic names in product based configuration.

  • Product search
    ID 999710
    R914514810 - MS2N10-E1BNA-CMTH3-NNNNN-NN does not give a configurable product.

  • ctrlX DRIVE - Option EX and M8
    ID 1003969
    In the drive configurator it is not possible to select the EX and M8 options in one device.

  • ctrlX DRIVE - Option EM and M8
    ID 1004885
    In the drive configurator it is not possible to select the EM and M8 options in one device.

  • Drives not showing warnings
    ID 994484
    In some cases of Drives connected by DC bus the exclamation mark for the exceeded CY sum and Cab sum is not shown. 

  • Adding ctrlX I/O modules via product search led to a wrong product
    ID 995391
    Adding ctrlX I/O output module to the graphic view via the product search led to a ctrlX FLOW product.

  • ctrlX Drive - type code disappeared after selected 2x Multi Encoder Interface
    ID 995792
    After selecting the 2x Multi Encoder Interface" the type code of the ctrlX DRIVE disappears in the configuration and list view.

  • Incorrect product data with MS2M motors
    ID 974947
    For some product information there are incorrect data maintained for the MS2M motor.

  • ctrlX Core X5 with onboard extension not connectable to ctrlX I/O
    ID 964508
    The ctrlX Core X5 with onboard extension "Memory 80 GB" or "Multi Ethernet M/S 4xRJ45" is not connectable with the ctrlX I/O.

  • Connection to user defined products
    ID 912372
    When connecting products to an user defined product, in some cases the connection type cannot be selected or changed.

  • HCS01 - MSM connection
    ID 923353
    HCS01 in 400V version can be connected with MSM motor.

Types
Technote
Products
Services