05/03/2021

ctrlX Configurator - Display and compare motor characteristics

OVERVIEW

In ctrlX Configurator the drive diagrams dialogue can be used to display and compare detailed characteristic curves for ctrlX DRIVE motors. Following functions are available within the dialogue

 

ACCESS TO DRIVE DIAGRAMS

Selecting the "Show details" dialogue of the corresponding motor, drive diagrams is opened within the folder "DIAGRAM" by using the zoom icon in the bottom right corner. 

 

 

 

 

 

 

 

This opens the drive diagrams dialogue, the desired display or file export can be selected using the pulldown menue in the top left corner.