Form, fill and seal machines with ctrlX AUTOMATION

05/04/2026

Bosch Rexroth's "form, fill and seal" solution, based on ctrlX AUTOMATION platform, enhances packaging efficiency, flexibility, and safety. This scalable, open system enables rapid product changes and implementation while reducing engineering effort, making it ideal for dynamic markets.



Making packaging processes more efficient, more flexible and safer – the “form, fill and seal” solution set for automating packaging machines from Bosch Rexroth provides an easy entry point into modern primary packaging. Users benefit from a seamlessly coordinated system – one that is open thanks to available interfaces, scalable for different machine concepts and ready to meet future requirements. Rapid product changes, consistent data availability and rapid implementation of new lines prove particularly advantageous in dynamic markets with short product lifecycles and a high pressure to adapt. 

The modular complete package supports end-to-end automation of packaging machines, ensures seamlessly coordinated processes and enables easy adaptation to changing requirements in the production environment. It significantly reduces the engineering work required, shortens project runtimes and facilitates the implementation of even complex packaging scenarios. 

The solution set is based on the automation system ctrlX AUTOMATION and combines powerful hardware, flexible software and specific apps into a clever complete package for forming, filling and sealing applications. ctrlX AUTOMATION offers automation solutions for a wide range of packaging applications, supporting different configurations for the low range application (LRA), mid range application (MRA) and high range application (HRA) areas. 



Key Features & Benefits

  • High-performance motion control:
    Precise synchronization of multiple drives enables high production speed. The ctrlx MOTION kernel is open for customizing features.  

  • Faster engineering with ready-to-use PackML template  

  • Simple and web-based configuration of all apps  

  • Flexible and visual Cam Design for different product formats  

  • Seamless integration into existing packaging lines  

  • Connection of machines to any IT system, from cloud to ERP  

  • Latest security standards to protect operations – ctrlX OS is CRA-ready  



Build your Application with Bosch Rexroth Products



References

[icon name="dc_forward_right" color="turquoise04"] All-in-one package for Form, Fill and Seal applications

[icon name="dc_forward_right" color="turquoise04"] Modular automation with less plastic

[icon name="dc_forward_right" color="turquoise04"] Flexible thermoforming machine from UNIFILL with drive technology from Bosch Rexroth

[icon name="dc_forward_right" color="turquoise04"] Fast time to market and future-proof vertical form, fill and seal machines

[icon name="dc_forward_right" color="turquoise04"] Template for Consumer Goods - Form, Fill and Seal


Application status
Configure
Industry
FMCG
Packaging Machines
Technology
Electric Drives and Controls