Reliable Transfer with High Position Accuracy

09/15/2025

This proof of concept demonstrates a use case for battery pack production. An interface was designed for a reliable transfer between the Bosch Rexroth TS 7 transfer system and the Stäubli AMR, controlled via Bosch Rexroth ROKIT solutions and the ACTIVE Fleet Manager. The setup includes an interface to ensure conveying capability, tolerance compensation, and various types of localization and navigation. The solution can either be reproduced or adapted to similar projects, other AMRs/AGVs, or control systems. The solution was tested with weights up to 1.5 t; adaptations for lower weights, smaller workpieces, and other transfer systems e.g. TS 2 can easily be adapted. There are nearly no restrictions on the location of use: in addition to production, it can also be used in logistics, warehouses, and combinations of these.



Key Features & Benefits

  • Seamless Material Flow: Guarantees a seamless material flow solution, fully compliant with VDA5050 standards for enhanced interoperability.

  • Multi-Manufacturer AMR Integration: Delivers an efficient and effective solution for AMR from various manufacturers, complementing Bosch Rexroth transfer systems.

  • Versatile Application: Suitable for various industries and areas, including production and warehouse environments, providing a flexible solution for diverse applications.

  • High Load Tolerance: Provides tolerance compensation and positioning accuracy for loads up to 1.5 tons, ensuring stable and precise material handling.

  • Height Difference Accommodation: Offers tolerance compensation for height differences, allowing for seamless integration with existing infrastructure.

  • Optimized Investment: Focuses on optimizing the investment, commissioning, and maintenance.



Get Inspiration

[boschtube src="https://bosch-ext.mediaspace.de.kaltura.com/embed/secure/iframe/entryId/0_qoeopk1e/uiConfId/23448911/pbc/393181/st/0"]

[boschtube src="https://bosch-ext.mediaspace.de.kaltura.com/embed/secure/iframe/entryId/0_nuo0amna/uiConfId/23448911/pbc/393181/st/0"]



Build your Application with Bosch Rexroth Products

The solution shown here is based on a system that integrates various Bosch Rexroth components, including a transfer system, an automation platform, and software solutions. Please note that you can also purchase these components individually from us to build your specific application. The links to the respective product pages are listed here.

Bosch Rexroth Transfer Systems: Ensure smooth, flexible material transport for all weight classes.

CtrlX AUTOMATION Platform from Bosch Rexroth: Controls processes and tasks of the transport and provides a flexible interface to other systems.

ROKIT Locator & ROKIT Navigator: ROKIT Locator is a smart localization software and ROKIT Navigator is an innovative and future-proof VDA5050 compatible solution for precise and efficient motion planning.

ACTIVE Fleet Manager (AFM) from Bosch Rexroth: VDA 5050 compatible control systems such as the ACTIVE Fleet Manager offer comprehensive software for fleet and order control.



Setcard

1
Application status
Example
Industry
Assembly Systems
Battery
Logistics and Transport
Technology
Assembly Technology