When heavy, bulky workpieces need to reach other areas quickly and effortlessly, this automated rotary positioning system for transfer systems is the first choice. It supports weights of up to 2000 kg and diameters of up to 2200 mm. The workpiece carrier or product can be stopped and positioned as needed. With a rotation angle of 0 to 270 degrees, precisely controlled by a servo drive, safety, speed, and flexibility are guaranteed. Its compact design with integrated electric drive facilitates easy integration while meeting necessary Industry 4.0 standards. Compatible with other systems and meticulously designed down to the last detail, this solution sets new benchmarks for more flexible industrial manufacturing.
Key Features & Benefits
Infinitely Rotatable: Adjustable rotation in both directions for maximum flexibility in material flow.
Adjustable Conveyor Speed: Conveyor speed adjustable via frequency converter, up to max. 9 m/min.
High Load Capacity: Supports transport weights up to 2000 kg and diameters of approx. 2200 mm, with other dimensions available on request.
Fast & Flexible Operation: Rotation angle continuously adjustable between 0 and 270 degrees. Its integrated electric drive with internal motor mounting allows for a compact, low-profile design and easy integration, supporting flexible material flow.
Precise Control: Rotation angle and rotational speed are precisely regulated by a servo drive for accurate positioning.
Customization Options: Includes optional accessories such as step protection, complete protection, position monitoring, light barriers, and reflectors for tailored solutions
Get Inspiration
Smooth and Fast Rotation
Build your Application with Bosch Rexroth Products
The solution shown here is based on the following Bosch Rexroth components, including conveyor systems and the ctrlX CORE industrial control system. Please note that you can also purchase these components individually from us to build your specific application. The links to the respective product pages are listed here.
Example Partner Application
For more information about this application, please visit our partners. Are you a partner of the Bosch Rexroth partner network with similar applications you'd like to present on our website? Please contact us!
teamtechnik Industrieausrüstung GmbH
Ingersheim, Germany
The teamtechnik rotary table consists of all the necessary elements for the Transfer System rotation process. Integrated into a compact rotary table using Bosch Rexroth components.