Pneumatic Lift for Transfer Systems

06/05/2026

Modern production lines require a dynamic and flexible material flow, often across multiple levels. This elevator unit is engineered for the vertical movement of workpiece carriers, ensuring full compatibility with common transfer systems like the Bosch Rexroth TS series for straightforward integration. Designed to handle pallets up to 100 kg, it is the ideal solution for a wide range of light-duty assembly and logistics applications.



This elevator unit is engineered to solve the challenge of connecting conveyor lines at different heights by vertically moving workpiece carriers and pallets. It is fully compatible with Bosch Rexroth TS 1, TS 2, TS 5, and VarioFlow plus transfer systems, allowing for straightforward integration into new or existing production layouts. The system is designed to handle various pallet sizes and a payload of up to 100 kg, making it suitable for a wide range of light-duty assembly and intralogistics tasks.

The core structure is a robust profile frame built from standardized Bosch Rexroth aluminum profiles, providing stability and dimensional flexibility. The vertical movement is achieved through a reliable pneumatic drive combined with precise Rexroth linear guides to ensure smooth and stable lifting. Integrated safety features, such as mechanical fall protection using brakes and end-position detection via proximity switches, guarantee safe and reliable operation.

The modular design principle, using standard elements, not only shortens delivery times but also simplifies maintenance and adaptation. A wide range of options, including ESD-compatible components, service doors with safety sensors, various paneling materials like painted sheets or polycarbonates, and different door types, allows the unit to be perfectly tailored to specific environmental and process requirements.



Key Features & Benefits

  • Seamless System Integration: Designed for full compatibility with Bosch Rexroth TS 1, TS 2, TS 5, and VarioFlow plus transfer systems for easy implementation.

  • Modular and Flexible Design: Built from standard elements, allowing for customized dimensions (height and width) to fit specific production line layouts.

  • Reliable and Safe Operation: Features integrated fall protection mechanisms and precise linear guidance for stable and secure vertical transport of goods.

  • Fast Implementation: The use of standardized components significantly shortens delivery and assembly times, enabling quicker commissioning of production lines.

  • Versatile Application: Supports various pallet sizes and offers options like ESD-compatible components, making it suitable for electronics assembly and other sensitive environments.



Get Inspiration

[gallery]

[boschtube src="https://bosch.mediaspace.de.kaltura.com/embed/secure/iframe/entryId/0_t6koalvq/uiConfId/23459231/pbc/393181/st/0"]



Build your Application with Bosch Rexroth Products



Example Partner Application

For more information about this application, please visit our partners. Are you a partner of the Bosch Rexroth partner network with similar applications you'd like to present on our website? Please contact us!

The Eckerle Group is a partner to the automotive supplier industry and an experienced manufacturer of special-purpose machinery, providing customized solutions for a wide range of industrial sectors.

As a complementary solution, Eckerle also provides modular belt conveyor systems. These conveyors are constructed using the flexible Bosch Rexroth aluminum profile system and are designed to integrate smoothly into existing production lines, offering a complete and consistent material flow solution from a single partner.

Visit the Eckerle Group Website

Application status
Example
Industry
Assembly Systems
General Automation
Warehouse Automation and Intralogistics
Technology
Assembly Technology
Linear Motion Technology