PLC Libraries of Transfer System TS 2plus for Accelerated Application

01/29/2026

Are you frustrated by software delays, costly commissioning issues, and the inability to test without hardware? Are non-standardized signals and complex material flow control logic slowing your development, causing recurring work and inefficient application? Imagine overcoming these challenges.​

We offer an integrated solution for early, comprehensive software development, even before hardware is available. Pre-configurable function blocks and validated simulation objects drastically accelerate PLC code generation and simulation model development for virtual commissioning. Our solution promotes harmonized planning and signal synchronization.​

The result? Reduced commissioning times, improved software quality, and seamless material flow from planning to virtual commissioning. Achieve efficient, future-proof development.​



Key Features & Benefits

  • Configurable PLC Function Blocks: Significantly shorten programming time.

  • Predefined Simulation Objects: Reduce the effort for virtual commissioning model creation.

  • Enhanced Stability & Interoperability: Improves compatibility with other system components.

  • Early Error Handling: Increases software quality during software development.

  • Accelerated Engineering: Achieved by parallel development of software and hardware.

  • Integrated Software Engineering: Supports seamless integration from design to validation up to application.

  • Foundation for Automation: Serves as a foundation for automated software engineering for automation systems.



Get Inspiration

System Landscape



Build your Application with Bosch Rexroth Products

The solution shown here is based on a system that integrates various Bosch Rexroth components, including Bosch Rexroth Transfer Systems, the ctrlX Automation Platform, and Bosch Rexroth Example PLC Libraries. Please note that these components can also be purchased individually to build specific applications. The links to the respective product pages are listed here:

Bosch Rexroth Transfer Systems: Ensure smooth, flexible material transport for all weight classes.

The ctrlX AUTOMATION Platform from Bosch Rexroth: Controls processes and tasks of the transport and is a flexible interface to other systems.

Bosch Rexroth Example PLC Libraries product page: Provides pre-configured function blocks to accelerate the generation of PLC code and virtual commissioning by simulation. It streamlines processes by offering validated and ready-to-use components. This reduces the effort for coding and model creation, enabling quicker prototyping and reduced application times.

Bosch Rexroth provides its customers with free TS 2 prototype PLC libraries for evaluation and learning purposes. Contact the person listed today to download your demo and begin your evaluation.



Setcard

20260423_SetCard_TS2_Libraries.pdf
364.52KB
Application status
Example
Industry
General Automation
Battery
FMCG
Healthcare & Medical
Packaging Machines
Semiconductors and Electronics
Technology
Assembly Technology