Integrated High-Speed Transport and Automation System

09/15/2025

The FTS HD kit is a high speed and high precision modular extension of Bosch Rexroth's well established and market proven Transfer System portfolio, which allows significant reduction of cycle time. Additionally, it enables on-the-fly processes like quality inspection. In combination with linear axis, even smarter solutions can be established for highest efficiency and precision. In such high throughput lines, FTS HD is the major backbone of high-speed material flow, while classical Transfer Systems will be mainly used for slower processes like buffers and manual assembly processes. Bosch Rexroth solutions kits ensures that all systems are easy to apply and work seamlessly together.



Key Features & Benefits

  • Broad Load Capacity: Handles loads ranging from 1 kg to 4.000 kg, catering to a wide variety of material handling needs.

  • Seamless High-Speed Transfer: Achieves seamless high speeds between 0,005 m/s and 5 m/s, enabling fast and efficient material movement.

  • Positional Accuracy: Offers position repeatability of +/-15 µm to +/- 20 μm, ensuring precise and reliable placement.

  • Seamless Integration with TS Family: Combines seamlessly with the TS Rexroth family, allowing for easy integration into existing Bosch Rexroth transfer systems.

  • Efficient High-Speed & Accurate Solution: Provides an efficient and effective solution, delivering both high speed and high accuracy for optimal performance.

  • Optimized Investment: Focuses on optimizing the investment, commissioning, and maintenance.



Get Inspiration

[boschtube src="https://my.matterport.com/show/?m=DxW3SAYXdfT"]

[boschtube src="https://bosch-ext.mediaspace.de.kaltura.com/embed/secure/iframe/entryId/0_f95jqbmj/uiConfId/23448911/st/0"]



Build your Application with Bosch Rexroth Products

The solution shown here is based on a system that integrates various Bosch Rexroth components, including transfer systems, an automation platform, and guide rails. Please note that you can also purchase these components individually from us to build your specific application. The links to the respective product pages are listed here.

Bosch Rexroth FTS Solutions Sets: Bosch Rexroth offers different FTS solutions sets (small, medium, large) for various weight classes, all with the same high-speed and high accuracy.

Bosch Rexroth Transfer Systems: Ensure smooth, flexible material transport adaptation for all weight classes.

Guide Rails from Bosch Rexroth: Can ensure the precision and the right air gap to run the product in an efficient way.

ctrlX AUTOMATION Platform from Bosch Rexroth: Controls processes and tasks of the transport and is a flexible interface to other systems.



Setcard

Application status
Example
Industry
Assembly Systems
Battery
Semiconductors and Electronics
Technology
Assembly Technology