Efficient Heating & Cooling

09/16/2025

Managing heating and cooling in large office buildings, production halls, and public facilities presents a significant challenge. Climate control is one of the largest cost factors in such buildings, with significant potential for improvement by considering factors such as occupancy, outdoor temperature, or internal heat sources. This can help reduce considerable energy and operational costs through more advanced solutions.



Another crucial aspect is comfort, which is often difficult to maintain consistently in large buildings. While meeting rooms or office areas require pleasant temperatures, less frequently used spaces do not need continuous heating or cooling. A zoned control system enables precise adjustments based on usage, ensuring a balance between comfort and energy savings.

External influences also play a major role. A building’s heat development depends not only on its heating or cooling systems but also on factors like solar radiation, ventilation, and internal heat sources such as machinery and lighting. Without an adaptive control system, unwanted temperature fluctuations occur, affecting both comfort and efficiency.

The heating and cooling systems are controlled using components from the ctrlX AUTOMATION portfolio, which provides a flexible and scalable architecture. At the core of the solution is ctrlX CORE, acting as the central control unit that connects sensors, actuators, and building management systems.

Temperature regulation combines real-time sensor data with software-based calculations. ctrlX I/O connects temperature, COâ‚‚, and occupancy sensors, continuously monitoring environmental conditions. Additionally, the system uses weather data and historical consumption patterns to optimize control proactively.

The control logic is typically PLC-based and programmed with CODESYS, ensuring precise and reliable regulation. For smaller or simpler projects, control can also be implemented graphically using Node-RED. Additionally, AI algorithms in Python analyze usage patterns and dynamically adjust heating and cooling strategies.

For operation and visualization, ctrlX HMI provides an intuitive interface, allowing users to control temperature zones, monitor sensor data, and adjust system parameters via a web-based platform.

Communication with heating and cooling systems, as well as other building components, is handled through widely used standard protocols such as Modbus, KNX, OPC UA, and MQTT, ensuring seamless integration into existing smart building systems.

Key Features & Benefits

  • Smart Temperature Control with Zoned Regulation: Instead of a central temperature setting, the system dynamically adjusts to different building areas. Occupied rooms are precisely heated or cooled, while less frequently used zones are managed efficiently to save energy. Sensor data on temperature, COâ‚‚ levels, and occupancy enable adaptive control that balances comfort and efficiency.

  • AI-Based Optimization for Cost Savings: By leveraging machine learning, the system detects usage patterns and proactively adjusts heating and cooling strategies. Instead of relying on fixed schedules, the control system dynamically regulates energy use, preventing unnecessary heating or cooling and significantly reducing operating costs over time.

  • Seamless Integration with Existing Building Systems: With support for common standards such as Modbus, KNX, OPC UA, and MQTT, the system can be easily integrated into existing building automation setups. Close interaction with ventilation, shading, and photovoltaic systems enables holistic energy optimization without requiring costly retrofits.



Build your Application with Bosch Rexroth Products

This application is realized with the following components:


Application status
Configure
Industry
Building Technology
General Automation
Technology
Electric Drives and Controls