Cartesian Robot for Palletizing

09/16/2025

The Cartesian robot, based on a CMS (Cartesian Motion System) multi-axis system and rotary gripper, picks up displays with goods from the conveyor and positions the display in a defined storage pattern on a Euro pallet. Thanks to the rotary gripper, the variance of possible deposit patterns is greatly increased. Display after display is placed in several layers on the pallet until it is fully loaded.



Thanks to the CMS modular system, the necessary strokes can be adapted to the needs of the palletizing task. The construction of the palletizer is very rigid which allows large strokes and loads and is still very space-saving, as it spans the working area in the version as a gantry.

Key Features & Benefits

  • Reduction of engineering effort: With LinSelect you can easily design the CMS mechanical system and then assemble the perfectly coordinated mechanical and electrical components in the FrontEnd configurator. This saves up to 90% of time compared to the traditional way of working

  • Always perfectly dimensioned: Thanks to the wide mechatronic modular system, with 58 predefined construction types distributed over 8 axis combinations, there is always the right one, which also has a positive effect on cost efficiency

  • Everything from a single source: The CMS consists of the mechanics (linear axes CKK, CKR and MKR including the associated connection technology) as well as the perfectly coordinated automation hardware (drive controller, control and servo motor) plus cable and energy chain.

  • You have the choice and optionally the safety: With the drive controllers you can choose between HCS01 and the ctrlX Drive with STO incl. Both variants are also available with SafeMotion)

  • Easy commissioning and integration: Thanks to the fully pre-assembled CMS multi-axis system and delivery in a box, commissioning is easy.

  • Versatile: The CMS is very versatile and the variance of possible applications is virtually infinite. Wherever you want to move something very accurately and quickly in a 3D-dimensional space or position the CMS is the right option.



Get Inspiration

[youtube src="https://www.youtube.com/embed/RKWS0VuaV48?si=qAHQvTdW4eMugxee"]



Build your Application with Bosch Rexroth Products

The solution shown here is based on a CMS consisting of linear axes, connection technology, motors, control technology, cables, etc. Ready assembled to the subsystem. Please note that you can also purchase these components individually from us. The links to the respective product pages are listed here.

2
Application status
Example
Order
Configure
Industry
FMCG
Packaging Machines
Logistics and Transport
Technology
Linear Motion Technology
Electric Drives and Controls