The flexible Bosch Rexroth Solution Set optimizes your production processes through automated depalletizing and repalletizing of moulds. Whether in the production line or for loading and unloading at washing machines, our solution adapts to your needs. It handles up to 600 heavy moulds (up to 10 kg) per hour and, thanks to diverse gripper types (vacuum/mechanical) and rotation/swivel functions, no confectionery application is overlooked. An innovative vision system detects pallet positions as well as residues in the moulds for automatic sorting out or operator notification. Intermediate layers, e.g., made of paper, are also detected and sent for recycling. Open interfaces and standards ensure easy integration and future viability.
Key Features & Benefits
High Throughput: Processes up to 600 heavy moulds (up to 10 kg) per hour, significantly boosting production efficiency and output.
Versatile Handling: Offers flexible handling of various formats and sizes, including diverse gripper types (vacuum/mechanical) and rotation/swivel functions, adapting to a wide range of applications.
Smart Detection: Incorporates an innovative vision system for precise detection of pallet positions and residues in moulds, enabling automatic sorting or operator notification and enhancing quality control.
Resource Efficiency: Detects intermediate layers (e.g., paper) for recycling, promoting sustainable production practices and reducing waste.
Modularity & Space-Saving Design: Features a modular and configurable design with small footprint components, allowing for flexible plug-and-play placement and optimizing floor space utilization.
Seamless Integration: Ensures easy integration and future viability through open interfaces and standards, facilitating smooth communication and compatibility with existing systems.
Get Inspiration
[boschtube src="https://bosch-ext.mediaspace.de.kaltura.com/embed/secure/iframe/entryId/0_2e57janh/uiConfId/23459231/pbc/393181/st/0"]
Build your Application with Bosch Rexroth Products
The solution shown here is based on a system that integrates various Bosch Rexroth components, including linear technology, a conveyor system, an automation platform, and structural components. Please note that you can also purchase these components individually from us to build your specific application. The links to the respective product pages are listed here.
Bosch Rexroth Linear Technology: For Cartesian 2D and 3D robot systems.
Bosch Rexroth VarioFlow Belt Systems: Enable smooth and reliable transport of workpiece carriers up to 20 kg.
The ctrlX AUTOMATION Platform from Bosch Rexroth: Controls processes and tasks of the transport and is a flexible interface to other systems.
Bosch Rexroth Aluminum Profiles and EcoSafe Safety Fence Components: Are flexible and ensure compliance with standards and guidelines.